DEVImat™ DSVF-90

DEVImat™ DSVF-90



DEVImat™ DSVF-90

DEVImat™ DSVF-90

Technical data



Watts per m² 90  W
Length of the mat 70,5  m
Width of the mat 0,5  m
Output W 3245  W
Cable construction Single conductor, round with screen, two cold leads 
Max working temp. 70 °C  °C
IP class IPX7 
Conductor insulation FEP 
Pulling strength 120  N
Deformation strength 600  N
EAN 5703466217344