DEVIreg™ Opti

140F1055



DEVIreg™ Opti

140F1055

Technical data



Name DEVIreg™ Opti 
Description Integrated frame 
Resistive load 13A/2990W @ 230V  W
Type of sensor NTC 15 kΩ @ 25°C, 3 m 
Temperature range 5°C to 35°C (room) 5°C to 45°C (floor 
Ambient temperature 0 to 35  °C
Frost protection 5°C 
Floor temp. limiter Max. 20°C to 35°C (45°C) Min. 10°C to 35°C (45°C) 
Voltage 220 V- 240V~ 50/60 Hz 
Inductive load 1A (Cos φ = 0,3)  A
IP class 21 
Dimensions H 85  mm
Dimensions W 85  mm
Dimensions D 24  mm
Weight 0.12  kg
Warranty 2  years