Cables

DEVIflex™ 10T (DTIP)



DEVIflex™ 10T (DTIP)

DEVIflex™ 10T (DTIP)

Technical data



Name DEVIflex™ 10T 
Watts per meter 10  Watts
Length of the cable 8m 
Output W 80  W
Rated Voltage 230  V
Construction Round, twin conductor with screen 
Cold tail 2,3m 3x1.5mm² 
Rated temperature 65  °C
Min. installation temp. -5  °C
Diameter 6.9  mm
IP class IPX7 
Conductor insulation PEX 
Sheath 100% coverage, alu-foil, tinned copper drain wire 
Pulling strength 500  N
Deformation strength 1500  N
Approval SEMKO 
Warranty 20 year 
EAN 5703466223543 
ohm value 660,8 Ohm