Network Control

I/O Extender™



I/O Extender™

I/O Extender™

Technical data



Name I/O Extender  
Voltage 24 VDC ± 10%  V
Load 2A / 450W 
IP class IP 20 
Indicator LED 
Ambient temperature -10 – 55  °C
Package Size H 74   mm
Package Size W 283   mm
Package Size D 234   mm