Thermostats

Devilink™



Devilink™

Devilink™

Technical data



Name Devilink™ CC  
Description Colour touch screen and NSU 
Temperature range 5-45  °C
Hysteresis ± 0.2  °C
Ambient temperature 0 - 40  °C
Voltage 15 VDE ±10%/100-250VAC 50/60hZ  V
Indicator LED diode 
IP class IP21 
2-pole switch No 
Dimensions H 125   mm
Dimensions W 107   mm
Dimensions D 25   mm