Thermostats

Devilink™



Devilink™

Devilink™

Technical data



Name Devilink™ RS 
Description Room sensor 
Temperature range 5-45  °C
Hysteresis ± 0.2  °C
Ambient temperature 0 - 40  °C
Indicator LED diode 
IP class IP21 
2-pole switch No 
Dimensions H 81   mm
Dimensions W 66   mm
Dimensions D 22,5   mm