Thermostats

Devilink™



Devilink™

Devilink™

Technical data



Name Devilink™ FT 
Description Floor Thermostat with ELJO frame 
Resistive load 15A/3450  W
Type of sensor NTC; 15kΩ / 25°C 
Hysteresis ± 0.2  °C
Ambient temperature 0 - 30  °C
Voltage 180-250V ~50/60HZ  V
Inductive load 4   A
Indicator LED diode 
IP class IP31 
Relay switch 1-pole 
2-pole switch Yes 
Dimensions H 85   mm
Dimensions W 85   mm
Dimensions D 21   mm