Thermostats

19190026



Devilink™

19190026

Technical data



Name Devilink™ PR 
Description Plug in Relay 
Ambient temperature 0 - 35  °C
Voltage 230V AC, 50Hz  V
IP class IP20 
Relay switch 1-pole 
2-pole switch No 
Dimensions H 106  mm
Dimensions W 59  mm
Dimensions D 75  mm