Thermostats

19190027



Devilink™

19190027

Technical data



Name Devilink™ HR 
Description Hidden Relay 
Ambient temperature 0 - 35  °C
Voltage 180-250V AC, 50Hz  V
IP class IP20 
Relay switch 1-pole 
2-pole switch No 
Dimensions H 106  mm
Dimensions W 59  mm
Dimensions D 75  mm