Floor Heating Elements

DEVIdry™ Kit



DEVIdry™ Kit

DEVIdry™ Kit

Technical data



Name DEVIdry™ Kit 100 
Description Control 
Floor temp. limiter Yes 
Rated voltage 230V 
Frost protection Yes 
Weight 0.96  kg
IP Class IPX7 
Package Size 27 x 23 x 8  cm
Approval KEMA KEUR 
Warranty 2 Years 
EAN 5703466185360