Floor Heating Elements

DEVIdry™ Pro Kit



DEVIdry™ Pro Kit

DEVIdry™ Pro Kit

Technical data



Name DEVIdry™ Pro Kit  
Description With Devireg™ 535 timer, Jussi 
Floor temp. limiter Yes 
Rated voltage 230V 
Frost protection 5 ° 
Weight 0.38  kg
IP Class IP31 
Package Size 27 x 23 x 8  cm
Approval KEMA KEUR 
Warranty 2 Years 
EAN 5703466196755