Floor Heating Elements

DEVIdry™



DEVIdry™

DEVIdry™

Technical data



Name DEVIdry™ 55 
Description Heating Mat 
Watts per m2 55 m2 
Length 2   m
Width 1 m 
Rated voltage 230V 
Thickness 8 mm 
Weight 3.15  kg
Sound reduction 17 dB 
IP Class IPX7 
Package Size 18 x 18 x 104  cm
Approval KEMA KEUR 
Warranty 5 Years 
EAN 5703466177822