DEVIreg™ 130 series



Indoor room thermostats used for mounting on the wall.

The Devireg™ 130-series consist of simple but efficient 16A indoor room thermostats with a modern design.

The Devireg™ 130-series ensure simple and precise controlling of electrical floor heating in rooms with all kinds of flooring.

The different types refer to the type of sensor connections:

Devireg™ 130 with floor sensor
Devireg™ 132 with a built-in room sensor and a floor sensor


DEVIreg™ 130 series

Technical data



 NameDescription Scale SettingResistive load
(W)
IP class

DEVIreg™ 130 series

Details DEVIreg™ 130 With Floor sensor1 - 516 A / 3600IP 30
Details DEVIreg™ 132 With a built-in room sensor and a floor sensor0 - 3516 A / 3600IP 30


Documentation





Case Stories
 
The National Azerbaijan Boxing Federation Office
Azerbaijan Boxing Federation Office v1-2.pdf (0.9 Mb), Literature number: VZJXF102, Language: English, Release date: 28/05 2015
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIreg™ 130
DS - DEVIreg 130.pdf (0.2 Mb), Literature number: VDIIT102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 132
DS - DEVIreg 132.pdf (0.2 Mb), Literature number: VDIIU102, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVIreg 130
DEVIreg130_X005271_VICKD202.pdf (8.1 Mb), Literature number: VICKD202, Language: English, Release date: 17/08 2012
 
DEVIreg 132
DEVIreg132_X005637_VIGDM102.pdf (8.1 Mb), Literature number: VIGDM102, Language: English, Release date: 17/08 2012