DEVIreg™ 530 series



Indoor room thermostat used for mounting flush with the wall

The DEVIreg™ 530-series consist of simple but efficient indoor room thermostats with a modern design.

The DEVIreg™ 530-series ensure simple and precise controlling of electrical floor heating in rooms with all kinds of flooring.

The different types refer to the type of sensor connections:

Devireg™ 527 Power regulator
Devireg™ 530 with floor sensor
Devireg™ 531 with a built-in room sensor
Devireg™ 532 with a built-in room sensor and a floor sensor

>Click here to view video showing how to disassemble the front of Devireg 53X


DEVIreg™ 530 series

Technical data



 NameDescription Scale SettingResistive load
(W)
IP class

DEVIreg™ 530 series

Details Devireg™ 530With ELKO frame0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 530With ELJO frame0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 530With JUSSI frame0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 531With ELKO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 531With ELJO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 531With JUSSI frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 532 With ELKO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 532 With ELKO and ELJO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 532 With JUSSI frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 527 Power regulator, no floor sensor needed0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 528 With JUSSI frame0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 528 With ELKO frame0 - 6230V ~ 15 A / 3450IP 31


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIreg™ 527 - Electronic time regulator
DS - DEVIreg 527.pdf (0.2 Mb), Literature number: VDIIM102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 528
DS - DEVIreg 528.pdf (0.3 Mb), Literature number: VDJWE102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 530
DS - DEVIreg 530.pdf (0.3 Mb), Literature number: VDIIH102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 530M
DS - DEVIreg 530M.pdf (0.2 Mb), Literature number: VDJWG102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 531
DS - DEVIreg 531.pdf (0.3 Mb), Literature number: VDIII102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 532
DS - DEVIreg 532.pdf (0.2 Mb), Literature number: VDIIJ102, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVIreg 528
DEVIreg528_X005384_VIGDN102.pdf (7.2 Mb), Literature number: VIGDN102, Language: English, Release date: 14/08 2012
 
DEVIreg 530
DEVIreg530_X005654_VICKH202.pdf (7.0 Mb), Literature number: VICKH202, Language: English, Release date: 14/08 2012
 
DEVIreg 531
DEVIreg531_X005671_VIGDP102.pdf (7.2 Mb), Literature number: VIGDP102, Language: English, Release date: 14/08 2012
 
DEVIreg 532
DEVIreg532_X005614_VIGDO102.pdf (7.2 Mb), Literature number: VIGDO102, Language: English, Release date: 14/08 2012
 
DEVIreg 534
DEVIreg534_X012205_VIGDS102.pdf (7.3 Mb), Literature number: VIGDS102, Language: English, Release date: 14/08 2012
 
DEVIreg™ 527 ELKO
DEVIreg527_VICKS202_08095890.pdf (1.3 Mb), Literature number: VICKS202, Language: English, Release date: 15/08 2014
 


Leaflet
 
Devireg 530
Devireg 530 Leaflet.pdf (2.3 Mb), Literature number: VBCKC102, Language: English, Release date: 31/03 2008
 


Multimedia
 
Devireg 53X Video
Devireg530-clips.wmv (5.8 Mb), Literature number: VVCKA102, Language: English, Release date: 30/06 2008
 


User Guide
 
Devireg 530
DEVIreg_530_Quick_guide_GB.pdf (1.3 Mb), Literature number: VUHYA102, Language: English, Release date: 25/07 2012