Thermostats

Devireg™ 530 series



Indoor room thermostat used for mounting flush with the wall

The Devireg™ 530-series consist of simple but efficient indoor room thermostats with a modern design.

The Devireg™ 530-series ensure simple and precise controlling of electrical floor heating in rooms with all kinds of flooring.

The different types refer to the type of sensor connections:

Devireg™ 527 Power regulator
Devireg™ 530 with floor sensor
Devireg™ 531 with a built-in room sensor
Devireg™ 532 with a built-in room sensor and a floor sensor

>Click here to view video showing how to disassemble the front of Devireg 53X


Devireg™ 530 series

Technical data



Devireg™ 530 series

Details Devireg™ 527 Power regulator, no floor sensor needed0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 530 With ELKO frame0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 531 With ELKO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 532 With ELKO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 530With ELJO frame0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 531With ELJO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 532With ELJO frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 530 With JUSSI frame0 - 6230V ~ 15 A / 3450IP 31
Details Devireg™ 531 With JUSSI frame5 - 35230V ~ 15 A / 3450IP 31
Details Devireg™ 532 With JUSSI frame5 - 35230V ~ 15 A / 3450IP 31


Documentation





Instruction
 
Devireg 527
Devireg_527_08095890.pdf (1.2 Mb), Literature number: VICKS102, Language: English, Release date: 13/08 2008
 
Devireg 530
Devireg_530_08095821.pdf (0.6 Mb), Literature number: VICKH102, Language: English, Release date: 16/01 2008
 


Leaflet
 
Devireg 530
Devireg 530 Leaflet.pdf (2.3 Mb), Literature number: VBCKC102, Language: English, Release date: 31/03 2008
 


Multimedia
 
Devireg 53X Video
Devireg530-clips.wmv (5.8 Mb), Literature number: VVCKA102, Language: English, Release date: 30/06 2008
 


Product sheets
 
Devireg 527
Devireg_527_VLCKJ102.pdf (0.5 Mb), Literature number: VLCKJ102, Language: English, Release date: 02/12 2008
 
Devireg 530
Devireg_530_VLCKE102.pdf (0.1 Mb), Literature number: VLCKE102, Language: English, Release date: 30/01 2008