DEVIreg™ 535

The DEVIreg™ 535 is a digital timer thermostat that contains three functions in one: floor sensor, room sensor or a combination of the two. The timer is simple, with the day split in 4 periods; morning, day, evening and night.

The thermostat can be locked at a maximum temperature, which enables it to be used together with wooden flooring or with a minimum temperature so, for example, a bathroom floor always keeps a fixed, comfortable minimum temperature, even in the summer.

>Click here to view video showing how to disassemble the front of Devireg 53X

DEVIreg™ 535

Technical data

 NameDescription Scale SettingResistive load
IP class

DEVIreg™ 535

Details Devireg™ 535 With ELKO frame-10 - 30230V ~ 15 A / 3450IP 31
Details Devireg™ 535With ELJO frame-10 - 30230V ~ 15 A / 3450IP 31
Details Devireg™ 535With JUSSI frame-10 - 30230V ~ 15 A / 3450IP 31


Case Stories
Case story - Marque Apartments, Cambridge
Marque Apartments.pdf (0.5 Mb), Literature number: VZFTC102, Language: English, Release date: 02/06 2014

DEVI Product Catalogue
DEVI Product Catalogue Jan18 .pdf (8.2 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017

Data sheet
DEVIreg™ 535
DS - DEVIreg 535.pdf (0.2 Mb), Literature number: VDIIL102, Language: English, Release date: 07/07 2015

DEVIireg 535
DEVIreg535_X005580_VICKI402.pdf (7.2 Mb), Literature number: VICKI402, Language: English, Release date: 14/08 2012

Devireg 535
DEVI 535 M65 folder.pdf (0.2 Mb), Literature number: VBCKB102, Language: English, Release date: 31/03 2008

User Guide
DEVIreg 535
DEVIreg_535_Quick_guide_GB.pdf (1.3 Mb), Literature number: VUHYB102, Language: English, Release date: 25/07 2012
Devireg 535 User Manual
DEVIreg535_X012587_VUFRA202.pdf (10.1 Mb), Literature number: VUFRA202, Language: English, Release date: 13/08 2012