DEVIhotwatt™



DEVIhotwatt™ is used for temperature maintenance of hot water supply.

DEVIhotwatt™
• Ensures hot water in all taps
• Ensures savings when circulation of the whole pipe system is unnecessary
• Is flexible and easy to install as it can be cut to length at site and installed directly to the pipe system
• Ensures unnecessary waste of water as you will have hot water immediately



DEVIhotwatt™

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIhotwatt™

Details DEVIhotwatt™ 457Cable on 300m drums 230Semi-conductive self-limiting
Details DEVIhotwatt™ 559Cable on 300m drums 230Semi-conductive self-limiting
Details DEVIhotwatt™ 559Cable on 100m drums 230Semi-conductive self-limiting
Details DEVIhotwatt™ 7012Cable on 300m drums 230Semi-conductive self-limiting


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIhotwatt™ 45
DS - DEVIhotwatt.pdf (0.7 Mb), Literature number: VDIWN202, Language: English, Release date: 26/06 2017
 


Instruction
 
Cold Tails connection kit
Cold-tail_Kit_instruction_VIDST502_hi-res.pdf (0.3 Mb), Literature number: VIDST502, Language: English, Release date: 19/06 2014
 
Self-limiting heating cable
SLC_08090502_X018880_VIHQA302_hi-res.pdf (4.8 Mb), Literature number: VIHQA302, Language: English, Release date: 24/01 2013
 


Leaflet
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0.7 Mb), Literature number: VBHQB102, Language: English, Release date: 02/09 2013
 
DEVIflex replaces DTIP
DEVIflex_M65_leaflet_8p_VBHQC102_2013_low-res.pdf (1.2 Mb), Literature number: VBHQC102, Language: English, Release date: 02/09 2013
 
Self-regulating heating cable solutions for roofs, gutters and pipes.
DEVI-Thermon_Brochure_VBHQA102_2014_low.pdf (3.2 Mb), Literature number: VBHQA102, Language: English, Release date: 21/05 2014
 


Product sheets
 
Devi Connecto
Connecto_VLFSB102_hi-res.pdf (0.3 Mb), Literature number: VLFSB102, Language: English, Release date: 04/01 2010
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Details Different accessories and products to make installation of the different Devi products better and easier. Spaceclip for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Endcap for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connection box for ABSC Devi ice- and pipeguard.
Details Different accessories available for the selflimiting heating cables. 1" pipe fitting For DKL-V heating cable.
Details Different accessories available for the selflimiting heating cables. 3/4"+1" pipe fitting For DPH-10.
Details Different accessories available for the selflimiting heating cables. 1" pipe fitting, GB-DAS For DPH-10.
Details Different accessories available for the selflimiting heating cables. Con. kit, cable/box for selflimiting cables, DK/GB.
Details Different accessories available for the selflimiting heating cables. Connection kit cable/cold tail, DK/GB.
Details Different accessories available for the selflimiting heating cables. Con. kit, cable/cable for selflimiting cables, DK/GB.
Details Different accessories available for the selflimiting heating cables. Connecto B-A Connection for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto B-C Heating tape connection, for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto B-E End termination for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto B-S Connection termination for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto B-T Y-junction + end termination for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto B-TE2 Y-junction+2 end termination for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto B-TE3 Y-junction+3 end termination for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto B-X X-junction + 2 end termination for selflimiting cables.
Details Different accessories available for the selflimiting heating cables. Connecto, bracket Bracket, ref AH 61400005 for selflimiting cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.
Details Different accessories available for the selflimiting heating cables.