DEVIbasic™ 10S, 20S (DSIG)



Screened single conductor cable with two cold tails.

Features:
- Complies with the 60800
- Flame retardant

Typical application areas:
- Ice and snow-melting in stairs and driveways


DEVIbasic™ 10S, 20S (DSIG)

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIbasic™ 10S (DSIG)

Details DEVIbasic™ 10S (DSIG)1021 m202 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1026 m268 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1030 m299 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1037 m376 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1046 m446 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1050 m501 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1058 m570 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1066 m668 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1077 m763 230 Single conductor
Details DEVIbasic™ 10S (DSIG)1090 m904 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10103 m1027 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10114 m1133 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10125 m1245 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10140 m1400 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10159 m1584 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10170 m1707 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10188 m1876 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10230 m2300 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10275 m2741 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10325 m3245 230 Single conductor
Details DEVIbasic™ 10S (DSIG)10407 m4069 230 Single conductor

DEVIbasic™ 20S (DSIG)

Details DEVIbasic™ 20S (DSIG)2014 m260230Single conductor
Details DEVIbasic™ 20S (DSIG)2018 m375230Single conductor
Details DEVIbasic™ 20S (DSIG)2026 m520230Single conductor
Details DEVIbasic™ 20S (DSIG)2032 m640230Single conductor
Details DEVIbasic™ 20S (DSIG)2039 m800230Single conductor
Details DEVIbasic™ 20S (DSIG)2053 m1070230Single conductor
Details DEVIbasic™ 20S (DSIG)2063 m1260230Single conductor
Details DEVIbasic™ 20S (DSIG)2074 m1465230Single conductor
Details DEVIbasic™ 20S (DSIG)2091 m1820230Single conductor
Details DEVIbasic™ 20S (DSIG)20110 m2215230Single conductor
Details DEVIbasic™ 20S (DSIG)20131 m2640230Single conductor
Details DEVIbasic™ 20S (DSIG)20159 m3170230Single conductor
Details DEVIbasic™ 20S (DSIG)20192 m3855230Single conductor
Details DEVIbasic™ 20S (DSIG)20228 m4565230Single conductor
Details DEVIbasic™ 20S (DSIG)2056 m1100400Single conductor
Details DEVIbasic™ 20S (DSIG)2069 m1375400Single conductor
Details DEVIbasic™ 20S (DSIG)2093 m1850400Single conductor
Details DEVIbasic™ 20S (DSIG)20126 m2250400Single conductor
Details DEVIbasic™ 20S (DSIG)20158 m3175400Single conductor
Details DEVIbasic™ 20S (DSIG)20192 m3850400Single conductor
Details DEVIbasic™ 20S (DSIG)20229 m4575400Single conductor
Details DEVIbasic™ 20S (DSIG)2009 m170230Single conductor


Documentation





Case Stories
 
Case story - New Konya Stadium
Konya Stadium.pdf (2.2 Mb), Literature number: VZIWB102, Language: English, Release date: 26/06 2014
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIbasic™ 10S (DSIG)
DS - DEVIbasic 10S.pdf (0.2 Mb), Literature number: VDIWI202, Language: English, Release date: 06/07 2015
 
DEVIbasic™ 20S (DSIG) - 230V
DS - DEVIbasic 20S_ 230V.pdf (0.2 Mb), Literature number: VDIWB202, Language: English, Release date: 06/07 2015
 
DEVIbasic™ 20S (DSIG) - 400V
DS - DEVIbasic 20S_400V.pdf (0.2 Mb), Literature number: VDIWH202, Language: English, Release date: 06/07 2015
 
DEVIbasic™ Drum Goods
DS - DEVIbasic Drum Goods.pdf (0.2 Mb), Literature number: VDIWZ102, Language: English, Release date: 06/07 2015
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
DEVIcrimp kit - Fitting set for single conductor cables
08090003.pdf (0.1 Mb), Literature number: VIDSU102, Language: English, Release date: 09/02 2001
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 


Leaflet
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0.7 Mb), Literature number: VBHQB102, Language: English, Release date: 02/09 2013
 
DEVIflex replaces DTIP
DEVIflex_M65_leaflet_8p_VBHQC102_2013_low-res.pdf (1.2 Mb), Literature number: VBHQC102, Language: English, Release date: 02/09 2013
 
Self-regulating heating cable solutions for roofs, gutters and pipes.
DEVI-Thermon_Brochure_VBHQA102_2014_low.pdf (3.2 Mb), Literature number: VBHQA102, Language: English, Release date: 21/05 2014
 


Multimedia
 
Installation video - Heating cables, Part 1
Part1_1080p_English.mp4 (33.7 Mb), Literature number: VVJXA102, Language: English, Release date: 22/04 2015
 
Installation video - Heating cables, Part 2
Part2_1080p_English_VVJXB102.mp4 (87.5 Mb), Literature number: VVJXB102, Language: English, Release date: 22/04 2015
 
Installation video - Heating cables, Part 3
Part3_1080p_English_VVJXC102.mp4 (37.7 Mb), Literature number: VVJXC102, Language: English, Release date: 22/04 2015
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Accessories, Easy Installation Different accessories and products to make installation of the different Devi products better and easier.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Accessory kit elements. Transition, pipe and end cap.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimp kit 1-cond., assembly and repair GB/FI.