DEVIsport™ 25S (DSM3)



Screened single conductor cable with two cold tails.

Features:
- UV Protected
- High output
- Lead free

Typical application area:
- Total indoor floor heating
- Outdoor ground applications (e.g. football soccer fields)


DEVIsport™ 25S (DSM3)

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIsport™ 25S (DSM3)

Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor
Details DEVIsport™ 25 (DSM3) Cable on drum 230Single conductor


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIsport™ (DSM3)
DS - DEVIsport 25S_230V.pdf (0.1 Mb), Literature number: VDIWM102, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
DEVIcrimp kit - Fitting set for single conductor cables
08090003.pdf (0.1 Mb), Literature number: VIDSU102, Language: English, Release date: 09/02 2001
 
Outdoor Heating Applications
DEVI_Outdoor_Heating_Applications_08090542_VIFSV4ML.pdf (34.4 Mb), Literature number: VIFSV44F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 31/10 2013
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Leaflet
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0.7 Mb), Literature number: VBHQB102, Language: English, Release date: 02/09 2013
 
DEVIflex replaces DTIP
DEVIflex_M65_leaflet_8p_VBHQC102_2013_low-res.pdf (1.2 Mb), Literature number: VBHQC102, Language: English, Release date: 02/09 2013
 
Self-regulating heating cable solutions for roofs, gutters and pipes.
DEVI-Thermon_Brochure_VBHQA102_2014_low.pdf (3.2 Mb), Literature number: VBHQA102, Language: English, Release date: 21/05 2014
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Accessories, Easy Installation Different accessories and products to make installation of the different Devi products better and easier.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Accessory kit elements. Transition, pipe and end cap.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimp kit 1-cond., assembly and repair GB/FI.