Cables

DEVIsnow™ 30T (DTCE)



Fully screened twin conductor cable with one cold tail

Features:
- High deformations strength
- UV protected
- High output
- Flame retardant
- Lead free

Typical application areas:
- Outdoor ground applications
- Ice and snow melting
- Roof applications, roof gutters, down pipes, valley gutters
- Storage heating


DEVIsnow™ 30T (DTCE)

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIsnow™ 30T (DTCE)

Details DEVIsnow™ 30T (DTCE)305 m150230Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)308,5 m267400Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3010 m300230Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3014 m400 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3020 m630 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3027 m830 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3034 m1020 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3040 m1250 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3045 m1350 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3050 m1440 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3055 m1700 230Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3063 m1860 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3070 m2060 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3078 m2340 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3085 m2420 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3095 m2930 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30110 m3290 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30125 m3680 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30140 m4110 230 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3017.5 m520400Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3035 m1090400Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)3070 m2160400Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30110 m3225 400 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30145 m4295400Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30170 m4955400Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30190 m5770 400 Twin conductor with screen
Details DEVIsnow™ 30T (DTCE)30215 m6470400Twin conductor with screen


Documentation





Case Stories
 
Case story - Ankara Protekol Road
Ankara Protekol Road.pdf (0.2 Mb), Literature number: VZIWG102, Language: English, Release date: 10/10 2014
 
Case story - Congress Square - Ljubljana
Congress Square - Ljubljana.pdf (0.8 Mb), Literature number: VZIWH102, Language: English, Release date: 13/10 2014
 
Case story - The situla building, ljubljana
Situla City.pdf (0.2 Mb), Literature number: VZIWD102, Language: English, Release date: 10/10 2014
 
The National Azerbaijan Boxing Federation Office
Azerbaijan Boxing Federation Office v1-2.pdf (0.9 Mb), Literature number: VZJXF102, Language: English, Release date: 28/05 2015
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIsnow™ 30T (DTCE) - 230V
DS - DEVIsnow 30T - 230V_VDIWE302.pdf (2.7 Mb), Literature number: VDIWE302, Language: English, Release date: 28/02 2018
 
DEVIsnow™ 30T (DTCE) - 400V
DS - DEVIsnow 30T - 400V_VDIWJ302.pdf (0.4 Mb), Literature number: VDIWJ302, Language: English, Release date: 28/02 2018
 
DS - DEVIsnow Drum Goods
DS - DEVIsnow Drum Goods_VDJXY302.pdf (0.3 Mb), Literature number: VDJXY302, Language: English, Release date: 28/02 2018
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
Outdoor Heating Applications
DEVI_Outdoor_Heating_Applications_08090542_VIFSV4ML.pdf (34.4 Mb), Literature number: VIFSV44F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 31/10 2013
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Multimedia
 
Installation video - Heating cables, Part 1
Part1_1080p_English.mp4 (33.7 Mb), Literature number: VVJXA102, Language: English, Release date: 22/04 2015
 
Installation video - Heating cables, Part 2
Part2_1080p_English_VVJXB102.mp4 (87.5 Mb), Literature number: VVJXB102, Language: English, Release date: 22/04 2015
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Accessories, Easy Installation Different accessories and products to make installation of the different Devi products better and easier.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimp assemblykit DK, 2-cond. CS-2C.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Assemblykit, 2 conductors DDE SPEC.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimå ass/repair kit, 2-cond. CS2A/CS2B.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Accessory kit elements. Transition, pipe and end cap.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Repair kit cables, 2-cond. Concrete kit BG/DK.