Cables

DEVIcomfort™ 10T (DTIR)



DEVIcomfort™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough red PVC outer sheath (non UV stable). Its round profile, robust construction and low height ensures a fast, simple and safe installation which is perfect for renovating existing floors.
The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall.
To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.


DEVIcomfort™ 10T (DTIR)

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIcomfort™ 10T (DTIR)

Details DEVIcomfort™ 10T (DTIR1010 100230Twin conductor
Details DEVIcomfort™ 10T (DTIR1020 200230Twin conductor
Details DEVIcomfort™ 10T (DTIR1028 300230Twin conductor
Details DEVIcomfort™ 10T (DTIR1041 400230Twin conductor
Details DEVIcomfort™ 10T (DTIR1050 500230Twin conductor
Details DEVIcomfort™ 10T (DTIR1057 600230Twin conductor
Details DEVIcomfort™ 10T (DTIR1070 700230Twin conductor
Details DEVIcomfort™ 10T (DTIR1081 800230Twin conductor
Details DEVIcomfort™ 10T (DTIR1090 900230Twin conductor
Details DEVIcomfort™ 10T (DTIR10100 1000230Twin conductor
Details DEVIcomfort™ 10T (DTIR10129 1250230Twin conductor
Details DEVIcomfort™ 10T (DTIR10142 1400230Twin conductor
Details DEVIcomfort™ 10T (DTIR10170 1700230Twin conductor


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIcomfort™ 10T (DTIR)
DS - DEVIcomfort 10T_VDJXE302.pdf (0.7 Mb), Literature number: VDJXE302, Language: English, Release date: 27/02 2018
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
DEVIcomfort 10T
ThinMats_Content_EN_DE_DK_EE_FI_LV_PL_RO_SE.pdf (1.2 Mb), Literature number: VIJUB102, Language: English, Release date: 15/03 2016
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 


Multimedia
 
Installation video - Heating cables, Part 1
Part1_1080p_English.mp4 (33.7 Mb), Literature number: VVJXA102, Language: English, Release date: 22/04 2015
 
Installation video - Heating cables, Part 2
Part2_1080p_English_VVJXB102.mp4 (87.5 Mb), Literature number: VVJXB102, Language: English, Release date: 22/04 2015
 
Installation video - Heating cables, Part 3
Part3_1080p_English_VVJXC102.mp4 (37.7 Mb), Literature number: VVJXC102, Language: English, Release date: 22/04 2015
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Accessories, Easy Installation Different accessories and products to make installation of the different Devi products better and easier.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimp assemblykit DK, 2-cond. CS-2C.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Assemblykit, 2 conductors DDE SPEC.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimå ass/repair kit, 2-cond. CS2A/CS2B.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Accessory kit elements. Transition, pipe and end cap.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Repair kit cables, 2-cond. Concrete kit BG/DK.