DEVIaqua™ 9T (DTIV)



Screened twin conductor cable in readymade lengths.

Features:
- Lead, PVC and halogen free
- Approved for drinking water
- Fits both 3/4" an 1" pipes

Typical application areas:
- Fros protection inside water pipes


DEVIaqua™ 9T (DTIV)

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIaqua™ 9T (DTIV)

Details DEVIaqua™ 9T (DTIV)93 m29220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)95 m49220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)97 m70220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)910 m98220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)912 m120220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)915 m147220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)920 m196220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)925 m245220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)930 m295220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)935 m345220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)940 m390220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)950 m500220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)960 m610220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)970 m715220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)980 m830220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)990 m950220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)9100 m1070220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)9110 m1100220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)9120 m 1200220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)9130 m1230220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)9140 m1380220 - 240Twin conductor
Details DEVIaqua™ 9T (DTIV)9150 1530220 - 240Twin conductor


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIaqua™ 9T (DTIV)
DS - DEVIaqua 9T.pdf (0.2 Mb), Literature number: VDIWF102, Language: English, Release date: 06/07 2015
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 


Leaflet
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0.7 Mb), Literature number: VBHQB102, Language: English, Release date: 02/09 2013
 
DEVIflex replaces DTIP
DEVIflex_M65_leaflet_8p_VBHQC102_2013_low-res.pdf (1.2 Mb), Literature number: VBHQC102, Language: English, Release date: 02/09 2013
 
Self-regulating heating cable solutions for roofs, gutters and pipes.
DEVI-Thermon_Brochure_VBHQA102_2014_low.pdf (3.2 Mb), Literature number: VBHQA102, Language: English, Release date: 21/05 2014
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Accessories, Easy Installation Different accessories and products to make installation of the different Devi products better and easier.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimp assemblykit DK, 2-cond. CS-2C.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Assemblykit, 2 conductors DDE SPEC.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimå ass/repair kit, 2-cond. CS2A/CS2B.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Accessory kit elements. Transition, pipe and end cap.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Repair kit cables, 2-cond. Concrete kit BG/DK.