Cables

DEVIaqua™ 9T



The DEVIaqua™ 9T is a light blue, high-quality, round, series resistive, full screened, twin conductor heating cable with a tough outer sheath. It is approved for use in contact with drinking water up to 23 °C.

The DEVIaqua™ 9T is a heating cable developed for being installed inside drinking water pipes with the purpose to prevent frozen pipes (not for keeping water hot in pipes).


Features:

- Frost protection inside water pipes

- Approved for drinking water

- GDV certificate

- Readymade with cold tail

- Wide range up to 150 m

- ¾” and 1” pipe fitting

- Safe and robust



Typical application areas:

- Frost protection inside water pipes


DEVIaqua™ 9T

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIaqua™ 9T

Details DEVIaqua™ 9T93 m29220 - 240Twin conductor
Details DEVIaqua™ 9T95 m49220 - 240Twin conductor
Details DEVIaqua™ 9T97 m70220 - 240Twin conductor
Details DEVIaqua™ 9T910 m98220 - 240Twin conductor
Details DEVIaqua™ 9T912 m120220 - 240Twin conductor
Details DEVIaqua™ 9T915 m147220 - 240Twin conductor
Details DEVIaqua™ 9T920 m196220 - 240Twin conductor
Details DEVIaqua™ 9T925 m245220 - 240Twin conductor
Details DEVIaqua™ 9T930 m295220 - 240Twin conductor
Details DEVIaqua™ 9T935 m345220 - 240Twin conductor
Details DEVIaqua™ 9T940 m390220 - 240Twin conductor
Details DEVIaqua™ 9T950 m500220 - 240Twin conductor
Details DEVIaqua™ 9T960 m610220 - 240Twin conductor
Details DEVIaqua™ 9T970 m715220 - 240Twin conductor
Details DEVIaqua™ 9T980 m830220 - 240Twin conductor
Details DEVIaqua™ 9T990 m950220 - 240Twin conductor
Details DEVIaqua™ 9T9100 m1070220 - 240Twin conductor
Details DEVIaqua™ 9T9110 m1100220 - 240Twin conductor
Details DEVIaqua™ 9T9120 m 1200220 - 240Twin conductor
Details DEVIaqua™ 9T9130 m1230220 - 240Twin conductor
Details DEVIaqua™ 9T9140 m1380220 - 240Twin conductor
Details DEVIaqua™ 9T9150 m1530220 - 240Twin conductor


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIaqua™ 9T
DS - DEVIaqua 9T VDIWF302.pdf (0.2 Mb), Literature number: VDIWF302, Language: English, Release date: 26/01 2018
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 


Leaflet
 
DEVIaqua™ 9T
DEVIaqua leaflet_VBJXF102.pdf (0.4 Mb), Literature number: VBJXF102, Language: English, Release date: 09/02 2018
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014