DEVIheat™ 150S



Screened single conductor heating mat with two cold tails.

Features:
- Self-adhesive
- Very thin, only 2.5 mm
- Flame retardant
- PVC free
- Lead free

Typical application areas:
- Indoor floor heating - perfect for renovation
- Can be used between joists
- Storage heating


DEVIheat™ 150S

Technical data



 NameWatts per m²
(W)
Length of the mat
(m)
Output W
(W)
Rated Voltage
(V)
Cable construction

DEVIheat™ 150S (DSVF)

Details DEVIheat™ 150S (DSVF)150175230Single conductor
Details DEVIheat™ 150S (DSVF)1502150230Single conductor
Details DEVIheat™ 150S (DSVF)1503225230Single conductor
Details DEVIheat™ 150S (DSVF)1504300230Single conductor
Details DEVIheat™ 150S (DSVF)1505375230Single conductor
Details DEVIheat™ 150S (DSVF)1506450230Single conductor
Details DEVIheat™ 150S (DSVF)1507525230Single conductor
Details DEVIheat™ 150S (DSVF)1508600230Single conductor
Details DEVIheat™ 150S (DSVF)15010750230Single conductor
Details DEVIheat™ 150S (DSVF)150181350230Single conductor
Details DEVIheat™ 150S (DSVF)15012900230Single conductor
Details DEVIheat™ 150S (DSVF)150141050230Single conductor
Details DEVIheat™ 150S (DSVF)150161200230Single conductor
Details DEVIheat™ 150S (DSVF)150201500230Single conductor


Documentation





Application sheets
 
Thin Embedded Floor Heating
Thin-Embedded-Floor-Heating_Application_VAFTA102_hi-res.pdf (3.5 Mb), Literature number: VAFTA102, Language: English, Release date: 11/09 2009
 


Case Stories
 
Case story - Frederikstad Stadium
Frederikstad Stadium.pdf (5.7 Mb), Literature number: VZJUB102, Language: English, Release date: 17/03 2015
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIheat™ 100S (DSVF)
DS - DEVIheat 100S.pdf (0.2 Mb), Literature number: VDFTR102, Language: English, Release date: 07/07 2015
 
DEVIheat™ 150S (DSVF)
DS - DEVIheat 150S_VDFTS302.pdf (1.1 Mb), Literature number: VDFTS302, Language: English, Release date: 27/02 2018
 
DEVImat DSVF-90 Data sheet
DS - DEVImat DSVF-90_VDJUH302.pdf (2.6 Mb), Literature number: VDJUH302, Language: English, Release date: 28/02 2018
 


Instruction
 
DEVI heating mats (thin mats)
DEVI_ThinMats_VIJUA202_08090548.pdf (2.9 Mb), Literature number: VIJUA202, Language: English, Release date: 07/04 2015
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 


Leaflet
 
Devimat Brochure 4 pages
Devimat_4s.pdf (0.9 Mb), Literature number: VBCJB102, Language: English, Release date: 07/04 2008
 
Devimat Brochure 8 pages
Devimat_VBCJA102_hi-res.pdf (10.9 Mb), Literature number: VBCJA102, Language: English, Release date: 07/04 2008
 


Multimedia
 
DEVI room heating solutions with DEVImat
DEVI room heating solutions with DEVImat_web.avi (4.0 Mb), Literature number: VVDUD202, Language: English, Release date: 28/10 2012
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimp repair-set for DSVF, 1-cond. for devimat.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Accessory kit elements. Transition, pipe and end cap.