DTCE 100T, 150T, 175T, 200T



Fully screened twin conductor heating mat with one cold tail.

Features:
- High deformations strength
- UV protected
- High output
- Flame retardant
- Lead free

Typical application areas:
- Storage heating
- Indoor total heating


DTCE 100T, 150T, 175T, 200T

Technical data



 NameWatts per m²
(W)
Length of the mat
(m)
Output W
(W)
Rated Voltage
(V)
Cable construction

DTCE 100T

Details DTCE 100T1003235230Twin conductor
Details DTCE 100T1004.8350230Twin conductor
Details DTCE 100T1006.4465230Twin conductor
Details DTCE 100T1008580230Twin conductor
Details DTCE 100T10011.4840230Twin conductor
Details DTCE 100T10014120230Twin conductor
Details DTCE 100T100161200230Twin conductor

DTCE 150T

Details DTCE 150T1502.6290230Twin conductor
Details DTCE 150T1503.8440230Twin conductor
Details DTCE 150T1505.2575230Twin conductor
Details DTCE 150T1506.4720230Twin conductor
Details DTCE 150T1509.21040230Twin conductor
Details DTCE 150T15013.21450230Twin conductor
Details DTCE 150T15015.81730230Twin conductor

DTCE 175T

Details DTCE 175T1751.5195230Twin conductor
Details DTCE 175T1752.1265230Twin conductor
Details DTCE 175T1754540230Twin conductor
Details DTCE 175T1755.1680230Twin conductor
Details DTCE 175T1756.75890230Twin conductor
Details DTCE 175T1759.451230230Twin conductor
Details DTCE 175T17511.71550230Twin conductor
Details DTCE 175T17516.62165230Twin conductor
Details DTCE 175T17520.82750230Twin conductor

DTCE 200T

Details DTCE 200T2001.35220230Twin conductor
Details DTCE 200T2001.95290230Twin conductor
Details DTCE 200T2003.9575230Twin conductor
Details DTCE 200T2004.8720230Twin conductor
Details DTCE 200T2006.45940230Twin conductor
Details DTCE 200T2007.951175230Twin conductor
Details DTCE 200T20010.051435230Twin conductor
Details DTCE 200T200121715230Twin conductor
Details DTCE 200T20015.92280230Twin conductor
Details DTCE 200T20019.82900230Twin conductor


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIsnow™ 200T - 230V (DTCE)
DS - DEVIsnow 200T.pdf (0.2 Mb), Literature number: VDFTZ202, Language: English, Release date: 07/07 2015
 
DEVIsnow™ 200T - 230V (DTCE)
DTCE_200T_VDFTZ102_hi-res.pdf (0.7 Mb), Literature number: VDFTZ102, Language: English, Release date: 28/05 2015
 
DTCE 100T - heating mat
DS - DTCE 100T.pdf (0.2 Mb), Literature number: VDFTW202, Language: English, Release date: 07/07 2015
 
DTCE 150T - heating mat
DS - DTCE 150T.pdf (0.2 Mb), Literature number: VDFTX202, Language: English, Release date: 07/07 2015
 
DTCE 175T - heating mat
DTCE_175_VDFTY102_hi-res.pdf (0.7 Mb), Literature number: VDFTY102, Language: English, Release date: 28/05 2015
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
DEVI heating mats (thin mats)
DEVI_ThinMats_VIJUA202_08090548.pdf (2.9 Mb), Literature number: VIJUA202, Language: English, Release date: 07/04 2015
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 
Outdoor Heating Applications
DEVI_Outdoor_Heating_Applications_08090542_VIFSV4ML.pdf (34.4 Mb), Literature number: VIFSV44F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 31/10 2013
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014