DEVImat™ 70T, 100T, 150T, 200T (DTIF)



Fully screened twin conductor heating mat with one cold tail.

Features:
- Self-adhesive
- Very thin, only 3-5.5 mm
- Flame retardant
- Fully screened

Typical application areas:
- Indoor floor heating
- Thin floors


DEVImat™ 70T, 100T, 150T, 200T (DTIF)

Technical data



 NameWatts per m²
(W)
Length of the mat
(m)
Output W
(W)
Rated Voltage
(V)
Cable construction

DEVImat™ 100T (DTIF)

Details DEVImat™ 100T (DTIF)100150230Twin conductor
Details DEVImat™ 100T (DTIF)1002100230Twin conductor
Details DEVImat™ 100T (DTIF)1003150230Twin conductor
Details DEVImat™ 100T (DTIF)1004200230Twin conductor
Details DEVImat™ 100T (DTIF)1005250230Twin conductor
Details DEVImat™ 100T (DTIF)1006300230Twin conductor
Details DEVImat™ 100T (DTIF)1007350230Twin conductor
Details DEVImat™ 100T (DTIF)1008400230Twin conductor
Details DEVImat™ 100T (DTIF)10010500230Twin conductor
Details DEVImat™ 100T (DTIF)10012600230Twin conductor
Details DEVImat™ 100T (DTIF)10014700230Twin conductor
Details DEVImat™ 100T (DTIF)10016800230Twin conductor
Details DEVImat™ 100T (DTIF)10018900230Twin conductor
Details DEVImat™ 100T (DTIF)100201000230Twin conductor
Details DEVImat™ 100T (DTIF)100241200230Twin conductor

DEVImat™ 150T (DTIF)

Details DEVImat™ 150T (DTIF)150175230Twin conductor
Details DEVImat™ 150T (DTIF)1502150230Twin conductor
Details DEVImat™ 150T (DTIF)1503225230Twin conductor
Details DEVImat™ 150T (DTIF)1504300230Twin conductor
Details DEVImat™ 150T (DTIF)1505375230Twin conductor
Details DEVImat™ 150T (DTIF)1506450230Twin conductor
Details DEVImat™ 150T (DTIF)1507525230Twin conductor
Details DEVImat™ 150T (DTIF)1508600230Twin conductor
Details DEVImat™ 150T (DTIF)15010750230Twin conductor
Details DEVImat™ 150T (DTIF)15012900230Twin conductor
Details DEVImat™ 150T (DTIF)150141050230Twin conductor
Details DEVImat™ 150T (DTIF)150161200230Twin conductor
Details DEVImat™ 150T (DTIF)150181350230Twin conductor
Details DEVImat™ 150T (DTIF)150201500230Twin conductor
Details DEVImat™ 150T (DTIF)150241800230Twin conductor

DEVImat™ 200T (DTIF)

Details DEVImat™ 200T (DTIF)2000,987230Twin conductor
Details DEVImat™ 200T (DTIF)2002,1215230Twin conductor
Details DEVImat™ 200T (DTIF)2002,9285230Twin conductor
Details DEVImat™ 200T (DTIF)2004,2430230Twin conductor
Details DEVImat™ 200T (DTIF)2005500230Twin conductor
Details DEVImat™ 200T (DTIF)2006,2605230Twin conductor
Details DEVImat™ 200T (DTIF)2006,9695230Twin conductor
Details DEVImat™ 200T (DTIF)2008,6845230Twin conductor
Details DEVImat™ 200T (DTIF)2009,9990230Twin conductor
Details DEVImat™ 200T (DTIF)20012,21210230Twin conductor
Details DEVImat™ 200T (DTIF)200141385230Twin conductor
Details DEVImat™ 200T (DTIF)20015,61565230Twin conductor
Details DEVImat™ 200T (DTIF)20017,61715230Twin conductor
Details DEVImat™ 200T (DTIF)200212070230Twin conductor

DEVImat™ 70T (DTIF)

Details DEVImat™ 70T (DTIF)706210230Twin conductor
Details DEVImat™ 70T (DTIF)7010350230Twin conductor
Details DEVImat™ 70T (DTIF)7014490230Twin conductor
Details DEVImat™ 70T (DTIF)7017.5615230Twin conductor
Details DEVImat™ 70T (DTIF)7023.5825230Twin conductor


Documentation





Application sheets
 
Thin Embedded Floor Heating
Thin-Embedded-Floor-Heating_Application_VAFTA102_hi-res.pdf (3.5 Mb), Literature number: VAFTA102, Language: English, Release date: 11/09 2009
 


Case Stories
 
Case story - The Wedding Palace
The Wedding Palace.pdf (0.6 Mb), Literature number: VZJUA102, Language: English, Release date: 06/02 2015
 
The National Azerbaijan Boxing Federation Office
Azerbaijan Boxing Federation Office v1-2.pdf (0.9 Mb), Literature number: VZJXF102, Language: English, Release date: 28/05 2015
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVImat™ 100T (DTIF)
DS - DEVImat 100.pdf (0.4 Mb), Literature number: VDFTN102, Language: English, Release date: 07/07 2015
 
DEVImat™ 150T (DTIF)
DS - DEVImat 150.pdf (0.4 Mb), Literature number: VDFTO102, Language: English, Release date: 07/07 2015
 
DEVImat™ 200T (DTIF)
DS - DEVImat 200.pdf (0.4 Mb), Literature number: VDFTP102, Language: English, Release date: 07/07 2015
 
DEVImat™ 70T (DTIF)
DS - DEVImat 70.pdf (0.4 Mb), Literature number: VDFTM102, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVI heating mats (thin mats)
DEVI_ThinMats_VIJUA202_08090548.pdf (2.9 Mb), Literature number: VIJUA202, Language: English, Release date: 07/04 2015
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 


Leaflet
 
Devimat Brochure 4 pages
Devimat_4s.pdf (0.9 Mb), Literature number: VBCJB102, Language: English, Release date: 07/04 2008
 
Devimat Brochure 8 pages
Devimat_VBCJA102_hi-res.pdf (10.9 Mb), Literature number: VBCJA102, Language: English, Release date: 07/04 2008
 
Devimat DTIF-200
Devimat_DTIF_200_VBFTA102.pdf (0.2 Mb), Literature number: VBFTA102, Language: English, Release date: 11/09 2009
 


Multimedia
 
DEVI room heating solutions with DEVImat
DEVI room heating solutions with DEVImat_web.avi (4.0 Mb), Literature number: VVDUD202, Language: English, Release date: 28/10 2012
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014