DEVIcomfort™ 100T, 150T (DTIR)



Fully screened twin conductor heating mat with one cold tail.

Features:
- Lead free
- Flame retardant
- Fully screened cable

Typical application areas:
- Indoor floor heating in domestic and public buildings
- Very thin floors - perfect for renovating projects


DEVIcomfort™ 100T, 150T (DTIR)

Technical data



 NameWatts per m²
(W)
Length of the mat
(m)
Output W
(W)
Rated Voltage
(V)
Cable construction

DEVIcomfort™ 100T (DTIR)

Details DEVIcomfort™ 100T (DTIR)100150230Twin conductor
Details DEVIcomfort™ 100T (DTIR)1002100230Twin conductor
Details DEVIcomfort™ 100T (DTIR)1003150230Twin conductor
Details DEVIcomfort™ 100T (DTIR)1004200230Twin conductor
Details DEVIcomfort™ 100T (DTIR)1005250230Twin conductor
Details DEVIcomfort™ 100T (DTIR)1006300230Twin conductor
Details DEVIcomfort™ 100T (DTIR)1007350230Twin conductor
Details DEVIcomfort™ 100T (DTIR)1008400230Twin conductor
Details DEVIcomfort™ 100T (DTIR)10010500230Twin conductor
Details DEVIcomfort™ 100T (DTIR)10012600230Twin conductor
Details DEVIcomfort™ 100T (DTIR)10014700230Twin conductor
Details DEVIcomfort™ 100T (DTIR)10016800230Twin conductor
Details DEVIcomfort™ 100T (DTIR)10018900230Twin conductor
Details DEVIcomfort™ 100T (DTIR)100201000230Twin conductor
Details DEVIcomfort™ 100T (DTIR)100241200230Twin conductor

DEVIcomfort™ 150T (DTIR)

Details DEVIcomfort™ 150T (DTIR)150175230Twin conductor
Details DEVIcomfort™ 150T (DTIR)1502150230Twin conductor
Details DEVIcomfort™ 150T (DTIR)1503225230Twin conductor
Details DEVIcomfort™ 150T (DTIR)1504300230Twin conductor
Details DEVIcomfort™ 150T (DTIR)1505375230Twin conductor
Details DEVIcomfort™ 150T (DTIR)1506450230Twin conductor
Details DEVIcomfort™ 150T (DTIR)1507525230Twin conductor
Details DEVIcomfort™ 150T (DTIR)1508600230Twin conductor
Details DEVIcomfort™ 150T (DTIR)15010750230Twin conductor
Details DEVIcomfort™ 150T (DTIR)15012900230Twin conductor
Details DEVIcomfort™ 150T (DTIR)150141050230Twin conductor
Details DEVIcomfort™ 150T (DTIR)150161200230Twin conductor
Details DEVIcomfort™ 150T (DTIR)150181350230Twin conductor
Details DEVIcomfort™ 150T (DTIR)150201500230Twin conductor
Details DEVIcomfort™ 150T (DTIR)150241800230Twin conductor


Documentation





Application sheets
 
Thin Embedded Floor Heating
Thin-Embedded-Floor-Heating_Application_VAFTA102_hi-res.pdf (3.5 Mb), Literature number: VAFTA102, Language: English, Release date: 11/09 2009
 


Case Stories
 
Case story - Marque Apartments, Cambridge
Marque Apartments.pdf (0.5 Mb), Literature number: VZFTC102, Language: English, Release date: 02/06 2014
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIcomfort™ 100T (DTIR)
DS - DEVIcomfort 100T.pdf (0.3 Mb), Literature number: VDFTK202, Language: English, Release date: 06/07 2015
 
DEVIcomfort™ 150T (DTIR)
DS - DEVIcomfort 150T.pdf (0.3 Mb), Literature number: VDFTL202, Language: English, Release date: 06/07 2015
 


Instruction
 
DEVI heating mats (thin mats)
DEVI_ThinMats_VIJUA202_08090548.pdf (2.9 Mb), Literature number: VIJUA202, Language: English, Release date: 07/04 2015
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22.8 Mb), Literature number: VIFTH54F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 02/09 2013
 
Indoor Heating Applications
Indoor_VIFTH402_UK.pdf (6.1 Mb), Literature number: VIFTH502, Language: English, Release date: 23/09 2013
 


Leaflet
 
Devimat Brochure 4 pages
Devimat_4s.pdf (0.9 Mb), Literature number: VBCJB102, Language: English, Release date: 07/04 2008
 
Devimat Brochure 8 pages
Devimat_VBCJA102_hi-res.pdf (10.9 Mb), Literature number: VBCJA102, Language: English, Release date: 07/04 2008
 


Multimedia
 
DEVI room heating solutions with DEVImat
DEVI room heating solutions with DEVImat_web.avi (4.0 Mb), Literature number: VVDUD202, Language: English, Release date: 28/10 2012
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014