Thermostats

Devireg™ 233



Indoor room thermostats used for mounting on the wall.

The Devireg™ 233 consist of simple but efficient 13A indoor floor thermostats with a modern design. The Devireg™ 233 can be combinded with a external room sensor.

The Devireg™ 233 ensure simple and precise controlling of electrical floor heating in rooms with all kinds of flooring.



Devireg™ 233

Technical data



Devireg™ 233

Details Devireg™ 233 White front, button0 - 6230V~13A/2990IP 41
Details Devireg™ 233 White front, button0 - 6230V~13A/2990IP 41
Details Devireg™ 233 White front, button0 - 6230V~13A/2990IP 41


Documentation



2 Documents found: 1 instruction and 1 product sheets


Instruction
 
Devireg 233
Devireg_233_08095090.pdf (0.3 Mb), Literature number: VICKE102, Language: English, Release date: 16/01 2008
 


Product sheets
 
Devireg 233
Devireg_233_VLCKC102.pdf (0.4 Mb), Literature number: VLCKC102, Language: English, Release date: 30/01 2008