DEVIlink™



The DEVIlink™ is a two-way communication system making it possible to control all temperatures in the home via a centrally placed colour touch screen

The DEVIlink™ solution consists of following three wireless devices:

- DEVIlink™ CC (central controller)- mandatory
- DEVIlink™ FT (floor thermostat)
- DEVIlink™ RS (room sensor) - optional
- DEVIlink™ HR Hidden Relay
- DEVIlink™ PR Plug in Relay

>Click here to view DEVIlink™ Flash demo


DEVIlink™

Technical data





Documentation





Case Stories
 
Case story - Energy Plus House
Energy Plus House.pdf (3.7 Mb), Literature number: VZJWA102, Language: English, Release date: 20/10 2014
 
Maximum comfort with minimal investment Private house in Lučenec, south Slovakia
Lucenec Slovakia.pdf (0.1 Mb), Literature number: VZIVX102, Language: English, Release date: 30/09 2015
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIlink™ CC - Central Controller
DS - DEVIlink CC.pdf (0.2 Mb), Literature number: VDIIC102, Language: English, Release date: 07/07 2015
 
DEVIlink™ HR - Hidden Relay
DS - DEVIlink HR.pdf (0.2 Mb), Literature number: VDIID102, Language: English, Release date: 07/07 2015
 
DEVIlink™ PR - Plug-in Relay
DS - DEVIlink PR.pdf (0.2 Mb), Literature number: VDIIE102, Language: English, Release date: 07/07 2015
 
DEVIlink™ RS - Room Sensor
DS - DEVIlink RS.pdf (0.2 Mb), Literature number: VDIIF102, Language: English, Release date: 07/07 2015
 


Instruction
 
Devilink FT Installation Manual
Devilink_FT_Installation_VICKB202_hi-res.pdf (1.8 Mb), Literature number: VICKB202, Language: English, Release date: 05/09 2009
 
Devilink HR Hidden Relay - Installation Manual
Devilink_HR_Installation_VIFRS102.pdf (1.7 Mb), Literature number: VIFRS102, Language: English, Release date: 16/09 2009
 
Devilink PR Plug in Relay - Installation Manual
Devilink_PR_Installation_VIFRR102.pdf (1.6 Mb), Literature number: VIFRR102, Language: English, Release date: 16/09 2009
 
Devilink RS
Devilink_RS_Installation_VICKC102_hi-res.pdf (1.6 Mb), Literature number: VICKC102, Language: English, Release date: 16/09 2008
 
DEVIlink™ CC
DEVIlinkCC_VICKA302_08095908.pdf (4.1 Mb), Literature number: VICKA302, Language: English, Release date: 11/06 2014
 
DEVIlink™ CC
DEVIlinkCC_VICKA402_08095908.pdf (4.6 Mb), Literature number: VICKA402, Language: English, Release date: 20/04 2016
 


Leaflet
 
Devilink Brochure 8 pages
Devilink_brochure_8s.pdf (7.5 Mb), Literature number: VBCKD102, Language: English, Release date: 07/04 2008
 
Devilink Leaflet M65
Devilink_M65.pdf (1.9 Mb), Literature number: VBCKI102, Language: English, Release date: 02/07 2008
 


Software
 
Devilink™ CC version Mk. l Software - dlcc-2.1.35.zip
dlcc-2.1.35.zip (13.8 Mb), Literature number: VSGDB102, Language: English, Release date: 18/03 2012
 
Devilink™ CC version Mk. l Software - dlcc-2.7.42.zip
dlcc-2.7.42.zip (8.8 Mb), Literature number: VSCKA802, Language: English, Release date: 19/02 2014
 
DEVIlink™ CC version Mk. lll Software - Danfoss Link 3.2.4.tar
Danfoss Link 3.2.4.tar (46.5 Mb), Literature number: VSIIA102, Language: English, Release date: 23/05 2014
 
Devilink™ offline demo
Offline Devilink Flash.zip (0.6 Mb), Literature number: VSCKB102, Language: English, Release date: 25/03 2008
 


User Guide
 
Devilink - Getting Started
Devilink_CC_VUCKA102_hi-res.pdf (3.5 Mb), Literature number: VUCKA102, Language: English, Release date: 30/01 2008