Thermostats

Devilink™



The Devilink is a two-way communication system making it possible to control all temperatures in the home via a centrally placed colour touch screen

The Devilink solution consists of following three wireless devices:

- Devilink CC (central controller)- mandatory
- Devilink FT (floor thermostat)
- Devilink RS (room sensor) - optional
- Devilink HR Hidden Relay
- Devilink PR Plug in Relay

>Click here to view Devilink™ Flash demo


Devilink™

Technical data



Devilink™

Details Devilink™ CCColour touch screen and PSUIP21
Details Devilink™ CC Colour touch screen and NSUIP21
Details Devilink™ CCColour touch screen and PSU, max 5 roomsIP21
Details Devilink™ CCColour touch screen and NSU, max 5 roomsIP21
Details Devilink™ RSRoom sensorIP21
Details Devilink™ FTFloor Thermostat with ELKO frameIP31
Details Devilink™ FTFloor Thermostat with ELJO frameIP31
Details Devilink™ FTFloor Thermostat with JUSSI frameIP31
Details Devilink™ BSUBattery Supply Unit 
Details Devilink™ PRPlug in RelayIP20
Details Devilink™ HRHidden RelayIP20


Documentation





Instruction
 
Devilink CC
Devilink_CC_Installation_VICKA202_hi-res.pdf (6.1 Mb), Literature number: VICKA202, Language: English, Release date: 12/08 2009
 
Devilink FT Installation Manual
Devilink_FT_Installation_VICKB202_hi-res.pdf (1.8 Mb), Literature number: VICKB202, Language: English, Release date: 05/10 2009
 
Devilink HR - Installation Manual
Devilink_HR_Installation_VIFRS102.pdf (1.7 Mb), Literature number: VIFRS102, Language: English, Release date: 16/09 2009
 
Devilink PR - Installation Manual
Devilink_PR_Installation_VIFRR102.pdf (1.6 Mb), Literature number: VIFRR102, Language: English, Release date: 16/09 2009
 
Devilink RS
DEVILINK_RS_08095916.pdf (0.4 Mb), Literature number: VICKC102, Language: English, Release date: 16/01 2008
 


Leaflet
 
Devilink Brochure 8 pages
Devilink_brochure_8s.pdf (7.5 Mb), Literature number: VBCKD102, Language: English, Release date: 07/04 2008
 
Devilink Leaflet M65
Devilink_M65.pdf (1.9 Mb), Literature number: VBCKI102, Language: English, Release date: 02/07 2008
 


Product sheets
 
Devilink CC
Devilink_CC_VLFRD202.pdf (0.3 Mb), Literature number: VLFRD202, Language: English, Release date: 11/09 2009
 
Devilink CC
Devilink_VLCKA102.pdf (3.9 Mb), Literature number: VLCKA102, Language: English, Release date: 30/01 2008
 
Devilink FT
Devilink_FT_Product_Sheet_VLFRE202.pdf (0.1 Mb), Literature number: VLFRE202, Language: English, Release date: 11/09 2009
 
Devilink HR
Devilink_HR_Product_Sheet_VLFRF102.pdf (0.1 Mb), Literature number: VLFRF102, Language: English, Release date: 11/09 2009
 
Devilink PR - Plug-in Relay
Devilink_PR_VLFRH102.pdf (0.2 Mb), Literature number: VLFRH102, Language: English, Release date: 16/09 2009
 
Devilink RS - Room Sensor
Devilink_RS_VLGDA102_highres.pdf (0.2 Mb), Literature number: VLGDA102, Language: English, Release date: 26/07 2009
 


Software
 
Devilink™ CC Software
File for cc-1.2.107.zip (8.1 Mb), Literature number: VSCKA402, Language: English, Release date: 15/10 2009
 
Devilink™ offline demo
Offline Devilink Flash.zip (0.6 Mb), Literature number: VSCKB102, Language: English, Release date: 25/03 2008
 


User Guide
 
Devilink
DEVILINK_CC_enduser_08095901.pdf (1.0 Mb), Literature number: VUCKA102, Language: English, Release date: 30/01 2008
 


Accessories



Details - New Accessories – Piano Black and Silver Fronts opens up for the option to integrate the Devilink System to the Design expression of your house. Creating a lot more value to the Centrally placed Devilink™ - with all the exclusive design and practical features. The markets most advanced and user friendly heating control system.
Details - New Accessories – Piano Black and Silver Fronts opens up for the option to integrate the Devilink System to the Design expression of your house. Creating a lot more value to the Centrally placed Devilink™ - with all the exclusive design and practical features. The markets most advanced and user friendly heating control system.
Details - New Accessories – Piano Black and Silver Fronts opens up for the option to integrate the Devilink System to the Design expression of your house. Creating a lot more value to the Centrally placed Devilink™ - with all the exclusive design and practical features. The markets most advanced and user friendly heating control system.
Details - New Accessories – Piano Black and Silver Fronts opens up for the option to integrate the Devilink System to the Design expression of your house. Creating a lot more value to the Centrally placed Devilink™ - with all the exclusive design and practical features. The markets most advanced and user friendly heating control system.
Details Power supplie (in-Wall) spare parts for Devilink CC
Details Power supplie (Net adapter) spare parts for Devilink CC
Details Software updating tools: In order to update the software in the Devilink™ CC, a mini SD card must be used. Together with a small mini SD card reader/writer, the size of a USB pen, it is possible to put software on the SD card from your PC through a USB connection.
Details Software updating tools: Small mini SD card reader/writer, the size of a USB pen. Together with a mini SD card it is possible to update the software in the Devilink™ CC