Thermostats
Danfoss Link test
Devilink microsite
Devilink registration
Documentation
Products
Test Documentation
Danfoss Link Flash
Home
Products
Thermostats
Devireg™ 316
Sitemap
Devilink™
Devireg™ 130 series
Devireg™ 233
Devireg™ 316
Devireg™ 330
Devireg™ 530 series
Devireg™ 535
Devireg™ 550 Timer Thermostats
Devireg™ 610
Devireg™ 700 series
Devireg™ 850
Devireg™ 316
The Devireg™ 316 is a multipurpose thermostat used for both indoor and outdoor applications. The total temperature range is between -10°C and +50°C, with both adjustable minimum and maximum temperature.
Devireg™ 316 can, because of the wide temperature range, be used for various purposes for example:
- electrical under floor heating systems
- room temperature
- snow melting
- roof gutter applications
- frost protection
Technical data
Name
Description
Scale Setting
(°C)
Resistive load
(W)
IP class
Devireg™ 316
Details
Devireg™ 316 without sensor
For DINrail mounting
-10 - 50
16 A / 3600
IP 20
Details
Devireg™ 316 incl. 3m sensor cable
For DINrail mounting
-10 - 50
16 A / 3600
IP 20
Documentation
1 Documents found:
1 instruction
Instruction
Devireg 316
Devireg_316_08095512.pdf
(0.6 Mb), Literature number: VICKF102, Language: English, Release date: 16/01 2008