DEVIreg™ 330



The DEVIreg™ 330 consist of 3 different thermostats – each with separate temperature ranges depending of the application where it will be used.

Devireg™ 330, -10°C - 10°C, is mainly used for frost protection applications.

Devireg™ 330, 5°C - 45°C, is mainly used for floor heating.

Devireg™ 330, 60°C - 160°C, is mainly used for pipe heating where a certain minimum temperature is necessary for controlling fluids. This version can be used in high temperature areas.


DEVIreg™ 330

Technical data



 NameDescription Scale SettingResistive load
(W)
IP class

DEVIreg™ 330 series

Details Devireg™ 330 series For DINrail mounting-10 - 1016 A / 3600IP 20
Details Devireg™ 330 series For DINrail mounting5 - 4516 A / 3600IP 20
Details Devireg™ 330 Incl. 3m sensor cableFor DINrail mounting60 - 16016 A / 3600IP 20


Documentation





Case Stories
 
Case story - Conrad Hotel, Beijing
Conrad Hotel - Beijing.pdf (0.7 Mb), Literature number: VZIWA102, Language: English, Release date: 17/06 2014
 
Case story - New Konya Stadium
Konya Stadium.pdf (2.2 Mb), Literature number: VZIWB102, Language: English, Release date: 26/06 2014
 
Case story - The situla building, ljubljana
Situla City.pdf (0.2 Mb), Literature number: VZIWD102, Language: English, Release date: 10/10 2014
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIreg™ 330 - +5°C to +45° C
DS - DEVIreg 330 5-45.pdf (0.2 Mb), Literature number: VDIIO102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 330 - +60°C to +160° C
DS - DEVIreg 330 60-160.pdf (0.2 Mb), Literature number: VDIIP102, Language: English, Release date: 07/07 2015
 
DEVIreg™ 330 - 10°C to +10° C
DS - DEVIreg 330 10-10.pdf (0.2 Mb), Literature number: VDIIN102, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVIreg 330 (+5 to +45°C)
DEVIreg330_5_45_X005712_VIGDQ202.pdf (1.5 Mb), Literature number: VIGDQ202, Language: English, Release date: 29/05 2013
 
DEVIreg 330 (+60 to +160°C)
DEVIreg330_60_160_X005732_08091318_VIGDR202.pdf (1.5 Mb), Literature number: VIGDR202, Language: English, Release date: 28/05 2013
 
DEVIreg 330 (-10 +10)
DEVIreg330-10_10_X005688_08095476_VICKG302.pdf (1.5 Mb), Literature number: VICKG302, Language: English, Release date: 29/05 2013