| | Name | Description | Scale Setting (°C) | Resistive load (W) | IP class |
Devireg™ 330 series |
|
Details
| Devireg™ 330 Incl. 3m sensor | For DINrail mounting | -10 - 10 | 16 A / 3600 | IP 20 |
|
Details
| Devireg™ 330 without sensor | For DINrail mounting | -10 - 10 | 16 A / 3600 | IP 20 |
|
Details
| Devireg™ 330 without sensor | For DINrail mounting | 5 - 45 | 16 A / 3600 | IP 20 |
|
Details
| Devireg™ 330 Incl. 3m sensor cable | For DINrail mounting | 5 - 45 | 16 A / 3600 | IP 20 |
|
Details
| Devireg™ 330 Incl. room sensor | For DINrail mounting | 15 - 30 | 16 A / 3600 | IP 20 |
|
Details
| Devireg™ 330 Incl. 3m sensor cable | For DINrail mounting | 30 - 90 | 16 A / 3600 | IP 20 |
|
Details
| Devireg™ 330 Incl. 3m sensor cable | For DINrail mounting | 60 - 160 | 16 A / 3600 | IP 20 |