DEVIreg™ 550 Timer Thermostats



DEVIreg™ 550 is a digital timer thermostat that contains three functions in one: floor sensor, room sensor or a combination of the two. The timer is fully programmable on a weekly schedule down to 30 minutes periods. The thermostat is a learning intelligent unit, with an adaptive timer, which ensures that the floor is at your desired temperature, at the time you want it. This gives an energy saving system, which provides the most optimal comfort.
The Adaptive function is to be turned of, which in some cases can be necessary e.g. of interference from other heating sources.
The thermostat can be locked at a maximum temperature, which enables it to be used together with wooden flooring. Furthermore you have the possibility to lock the temperature at a minimum to avoid cold floors, especially in the spring and autumn when the sun from a low position is heating the room.

To avoid involuntary changing of operational inputs the Devireg™ 550 has the optional possibility to be locked by the”Child lock”.
You can also set up your Devireg™ 550 heating system in a network. Then you can control all thermostats by either a master Devireg™ 550, connect a Devicom™ PC•PRO controlling it from a PC or connect a Devicom™ WEB•HOME controlling it through the internet.


DEVIreg™ 550 Timer Thermostats

Technical data



 NameDescription Scale SettingResistive load
(W)
IP class

DEVIreg™ 550 Timer Thermostat

Details Devireg™ 550 TimerELKO5 - 3516 A / 3600IP 30
Details Devireg™ 550 TimerELJO5 - 3516 A / 3600IP 30
Details Devireg™ 550 TimerJUSSI5 - 3516 A / 3600IP 30
Details Devireg™ 550 TimerSilver frame ELKO5 - 3516 A / 3600IP 30


Documentation



3 Documents found: 1 case stories, 1 catalogue and 1 user guide


Case Stories
 
Case story - The Wedding Palace
The Wedding Palace.pdf (0.6 Mb), Literature number: VZJUA102, Language: English, Release date: 06/02 2015
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


User Guide
 
Devireg 550
DEVIreg_550_Quick_guide_GB.pdf (2.8 Mb), Literature number: VUHYC102, Language: English, Release date: 25/07 2012
 


Accessories



Details
Details
Details Wall box, ELKO
Details Mulitbox
Details Box for mounting outside the wall