| | Name | Description | Scale Setting (°C) | Resistive load (W) | IP class |
Devireg™ 550 Timer Thermostat |
|
Details
| Devireg™ 550 Timer | ELKO | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| Devireg™ 550 Timer | JUSSI | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| Devireg™ 550 Timer | ELJO+ELKO | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| Devireg™ 550 Timer | ELKO+Norwesco | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| Devireg™ 550 Timer | ELJO | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| Devireg™ 550 Timer | ELKO, no sensor cable | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| Devireg™ 550 Timer | Silver frame ELKO | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| Devireg™ 550 Timer | Silver frame ELKO no sensor cable | 5 - 35 | 16 A / 3600 | IP 30 |
|
Details
| devireg 550 | Special 24V | 5 - 35 | 16 A / 3600 | IP 30 |
|