DEVIreg™ 610



DEVIreg™ 610 is used for mounting outside where the thermostat is unprotected against water etc.
The thermostat is placed on a wall or on a pipe, and can control both outdoor and indoor applications in the temperature range -10°C to +50°C.
DEVIreg™ 610 can because of the wide temperature range be used for various purposes. It is classified as IP 44

Typical application areas:
- electrical under floor heating systems
- room temperature
- snow melting
- frost protection
- pipe tracing
- cooling




DEVIreg™ 610

Technical data



 NameDescription Scale SettingResistive load
(W)
IP class

DEVIreg™ 610

Details Devireg™ 610  -10 - 5010 A / 2300IP 44


Documentation



3 Documents found: 1 catalogue, 1 data sheet and 1 instruction


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIreg™ 610
DS - DEVIreg 610.pdf (0.2 Mb), Literature number: VDIIQ102, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVIreg 610
DEVIreg610_X005562_VICKK302.pdf (7.1 Mb), Literature number: VICKK302, Language: English, Release date: 02/08 2012