Thermostats
Danfoss Link test
Devilink microsite
Devilink registration
Documentation
Products
Test Documentation
Danfoss Link Flash
Home
Products
Thermostats
Devireg™ 610
Sitemap
Devilink™
Devireg™ 130 series
Devireg™ 233
Devireg™ 316
Devireg™ 330
Devireg™ 530 series
Devireg™ 535
Devireg™ 550 Timer Thermostats
Devireg™ 610
Devireg™ 700 series
Devireg™ 850
Devireg™ 610
Devireg™ 610 is used for mounting outside where the thermostat is unprotected against water etc.
The thermostat is placed on a wall or on a pipe, and can control both outdoor and indoor applications in the temperature range -10°C to +50°C.
Devireg™ 610 can because of the wide temperature range be used for various purposes. It is classified as IP 44
Typical application areas:
- electrical under floor heating systems
- room temperature
- snow melting
- frost protection
- pipe tracing
- cooling
Technical data
Name
Description
Scale Setting
(°C)
Resistive load
(W)
IP class
Devireg™ 610
Details
Devireg™ 610
-10 - 50
10 A / 2300
IP 44
Documentation
1 Documents found:
1 instruction
Instruction
Devireg 610
Devireg_610_08095435.pdf
(0.5 Mb), Literature number: VICKK102, Language: English, Release date: 16/01 2008