DEVIreg™ 850



DEVIreg™ 850 is used for outdoor ground or roof applications (1-4 sensors). The digital, intelligent sensors provide the thermostat with information about both moisture level and temperature, which gives the most optimal control of the heating system. Devireg™ 850 can be used for all types of outdoor applications.

It is a dual zone system, meaning you can divide your area in 2 zones, e.g. a North and South side. You can also prioritize between the zones, e.g. if you have limited power output.

With the Devireg 850 you can make 2 zones with ground sensors, 2 zones with roof sensors, or 2 zones with both ground and roof sensor, making the products both match the needs of the residential and commercial applications.

If correctly adjusted, you can save 60% on ground systems and 40% on roof systems on operating costs compared with a simple air temperature thermostat.


DEVIreg™ 850

Technical data



 NameDescription Scale SettingResistive load
(W)
IP class

DEVIreg™ 850

Details Devireg™ 850 no sensors 230V ~ 15A IP 20


Documentation





Case Stories
 
Case story - Ankara Protekol Road
Ankara Protekol Road.pdf (0.2 Mb), Literature number: VZIWG102, Language: English, Release date: 10/10 2014
 
Case story - Congress Square - Ljubljana
Congress Square - Ljubljana.pdf (0.8 Mb), Literature number: VZIWH102, Language: English, Release date: 13/10 2014
 
Case story - The situla building, ljubljana
Situla City.pdf (0.2 Mb), Literature number: VZIWD102, Language: English, Release date: 10/10 2014
 
Case story - Örebro Castle
Orebro Castle.pdf (2.0 Mb), Literature number: VZIWI102, Language: English, Release date: 20/10 2014
 
DEVI ice and snow melting systems provide safe access to the Sofia Metro (Devi)
Sofia Metro.pdf (5.6 Mb), Literature number: VZHQB202, Language: English, Release date: 13/10 2014
 
The National Azerbaijan Boxing Federation Office
Azerbaijan Boxing Federation Office v1-2.pdf (0.9 Mb), Literature number: VZJXF102, Language: English, Release date: 28/05 2015
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIreg™ 850
DS - DEVIreg 850.pdf (0.2 Mb), Literature number: VDIIR102, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVIreg 850
Devireg-850-Controller_VICKM402_08095387.pdf (1.7 Mb), Literature number: VICKM402, Language: English, Release date: 16/01 2013
 
Devireg 850 Sensor
Devireg_850_sensor_08095360.2.pdf (0.5 Mb), Literature number: VICKT202, Language: English, Release date: 19/02 2009
 


Accessories



Details USB to Serial Link For Devireg 850
Details DC-PSU 24V/24W Power Supply for Devireg 850 and Web Home
Details
Details Prog. cable for devireg 850