Thermostats

Devireg™ 850



Devireg™ 850 is used for outdoor ground or roof applications (1-4 sensors). The digital, intelligent sensors provide the thermostat with information about both moisture level and temperature, which gives the most optimal control of the heating system. Devireg™ 850 can be used for all types of outdoor applications.

It is a dual zone system, meaning you can divide your area in 2 zones, e.g. a North and South side. You can also prioritize between the zones, e.g. if you have limited power output.

With the Devireg 850 you can make 2 zones with ground sensors, 2 zones with roof sensors, or 2 zones with both ground and roof sensor, making the products both match the needs of the residential and commercial applications.

If correctly adjusted, you can save 60% on ground systems and 40% on roof systems on operating costs compared with a simple air temperature thermostat.


Devireg™ 850

Technical data



Devireg™ 850

Details Devireg™ 850 no sensors 230V ~ 15A IP 20
Details Sensor for Devireg™ 850 2 Ground sensors  IP 67
Details Sensor for Devireg™ 850 1 Ground sensor  IP 67
Details Sensor for Devireg™ 850 1 Roof sensor  IP 67


Documentation



5 Documents found: 2 instruction, 2 product sheets and 1 software


Instruction
 
Devireg 850
Devireg_850_08095387.pdf (1.8 Mb), Literature number: VICKM202, Language: English, Release date: 19/02 2009
 
Devireg 850 Sensor
Devireg_850_sensor_08095360.2.pdf (0.5 Mb), Literature number: VICKT202, Language: English, Release date: 19/02 2009
 


Product sheets
 
Devireg 850
Devireg_850_VLCKH102.pdf (0.5 Mb), Literature number: VLCKH102, Language: English, Release date: 30/01 2008
 
Devireg 850 Combi
Devireg_850_combi_VLCKI102.pdf (0.1 Mb), Literature number: VLCKI102, Language: English, Release date: 30/01 2008
 


Software
 
Devicom™ Configurator
DevicomConfigurator 1.3.0.37.exe (2.5 Mb), Literature number: VSCOA102, Language: English, Release date: 16/03 2008
 


Accessories



Details USB to Serial Link For Devireg 850
Details DC-PSU 24V/24W Power Supply for Devireg 850 and Web Home
Details Power Supply 24V
Details Prog. cable for devireg 850