DEVIsnow™ 300T (DTCE)



Fully screened twin conductor heating mat with one cold tail.

Features:
- High deformations strength
- UV protected
- High output
- Flame retardant
- Fully screened
- Lead free

Typical application areas:
- Outdoor ground applications
- Ice and snow melting
- Storage heating


DEVIsnow™ 300T (DTCE)

Technical data



 NameWatts per m²
(W)
Length of the mat
(m)
Output W
(W)
Rated Voltage
(V)
Cable construction

DEVIsnow™ 300T (DTCE)

Details DEVIsnow™ 300T (DTCE) 3003.2700400Twin conductor
Details DEVIsnow™ 300T (DTCE) 3003.4520400Twin conductor
Details DEVIsnow™ 300T (DTCE) 3004.81050400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30061770400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30071050400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30081750400Twin conductor
Details DEVIsnow™ 300T (DTCE) 300112630400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30011.81760400Twin conductor
Details DEVIsnow™ 300T (DTCE) 300123675400Twin conductor
Details DEVIsnow™ 300T (DTCE) 300132890400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30014.84250400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30015.82285400Twin conductor
Details DEVIsnow™ 300T (DTCE) 300163625400Twin conductor
Details DEVIsnow™ 300T (DTCE) 300195840400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30019.44270400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30025.45750400Twin conductor
Details DEVIsnow™ 300T (DTCE) 30028.26300400Twin conductor
Details DEVIsnow™ 300T (DTCE) 3002288230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3004613230Twin conductor
Details DEVIsnow™ 300T (DTCE) 30081225230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3009,81440230Twin conductor
Details DEVIsnow™ 300T (DTCE) 30012,21887230Twin conductor
Details DEVIsnow™ 300T (DTCE) 300142022230Twin conductor
Details DEVIsnow™ 300T (DTCE) 300162528230Twin conductor
Details DEVIsnow™ 300T (DTCE) 300223240230Twin conductor
Details DEVIsnow™ 300T (DTCE) 300243770230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3001,8410230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3002,6637230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3005,41227230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3006,61445230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3009,22080230Twin conductor
Details DEVIsnow™ 300T (DTCE) 30010,62285230Twin conductor
Details DEVIsnow™ 300T (DTCE) 30014,63300230Twin conductor
Details DEVIsnow™ 300T (DTCE) 300163824230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3003750230Twin conductor
Details DEVIsnow™ 300T (DTCE) 3006,21907230Twin conductor
Details DEVIsnow™ 300T (DTCE) 300123874230Twin conductor


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue Aug17.pdf (21.2 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIsnow™ 300T - 230V (DTCE)
DEVIsnow_300T_230V_VDFTU102_hi-res.pdf (0.7 Mb), Literature number: VDFTU102, Language: English, Release date: 28/05 2015
 
DEVIsnow™ 300T - 400V (DTCE)
DS - DEVIsnow 300T - 400V.pdf (0.2 Mb), Literature number: VDFTV202, Language: English, Release date: 07/07 2015
 


Instruction
 
DEVI heating mats (thin mats)
DEVI_ThinMats_VIJUA202_08090548.pdf (2.9 Mb), Literature number: VIJUA202, Language: English, Release date: 07/04 2015
 
Outdoor Heating Applications
DEVI_Outdoor_Heating_Applications_08090542_VIFSV4ML.pdf (34.4 Mb), Literature number: VIFSV44F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 31/10 2013
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014