DEVIpipeheat™ 10 w/plug



DEVIpipeheat™ 10 w/plug heating cables is used for frost protection of pipes.

The heating cable is supplied with a 1,5 m connection cable and plug. The heating cable is exclusively intended for frost protection of water pipes.


DEVIpipeheat™ 10 w/plug

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIpipeheat™ 10 w/plug

Details DEVIpipeheat™ 10 w/plug106 m60230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug108 m80230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug1010 m100230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug1012 m120230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug1014 m140230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug1016 m160230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug1019 m190230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug1022 m220230Semi-conductive self-limiting
Details DEVIpipeheat™ 10 w/plug1025 m250230Semi-conductive self-limiting


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue Oct17 .pdf (7.1 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIpipeheat™ (DPH-10)
DS - DEVIpipeheat.pdf (0.2 Mb), Literature number: VDIWQ102, Language: English, Release date: 07/07 2015
 


Instruction
 
Cold Tails connection kit
Cold-tail_Kit_instruction_VIDST502_hi-res.pdf (0.3 Mb), Literature number: VIDST502, Language: English, Release date: 19/06 2014
 
DEVI DPH-10
DEVI DPH-10_08090269.pdf (0.5 Mb), Literature number: VICMR102, Language: English, Release date: 13/08 2008
 
Self-limiting heating cable
SLC_08090502_X018880_VIHQA302_hi-res.pdf (4.8 Mb), Literature number: VIHQA302, Language: English, Release date: 24/01 2013
 


Leaflet
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0.7 Mb), Literature number: VBHQB102, Language: English, Release date: 02/09 2013
 
DEVIflex replaces DTIP
DEVIflex_M65_leaflet_8p_VBHQC102_2013_low-res.pdf (1.2 Mb), Literature number: VBHQC102, Language: English, Release date: 02/09 2013
 
Self-regulating heating cable solutions for roofs, gutters and pipes.
DEVI-Thermon_Brochure_VBHQA102_2014_low.pdf (3.2 Mb), Literature number: VBHQA102, Language: English, Release date: 21/05 2014
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Details Different accessories and products to make installation of the different Devi products better and easier. Tape aluminium 38MMX25M, for DPH
Details Different accessories and products to make installation of the different Devi products better and easier. Tape aluminium 25MMX25M for DPH