Devitronic™



Devitronic™ heating elements prevents condensation in closed electrical installation, switchboards and control cabinets.

The heating elements is made of black anodized aluminium which optimises heat conduction and emission. The condens heater is supplied with temperature limit or as a selflimiting construction where a PTC element supplies the profiles with power according to the surrounding temperature.


Devitronic™

Technical data



 NameOutput WRated voltage
(V)
IP Class

Devitronic™

Details Devitronic™ 12-48V 15W/10C15 12 - 48 IP 55
Details Devitronic™ 110-240V15 110 - 240 IP 55
Details Devitronic™ 110-240V15 110 - 240 IP 55
Details Devitronic™ 240V 70W 145MM70 12 - 48 IP 55
Details Devitronic™ 110-240V 20W20 110 - 240 IP 55
Details Devitronic™ 12-48V 20W/10C20 12 - 48 IP 55
Details Devitronic™ 110-240V20 110 - 240 IP 55
Details Devitronic™ 220-440V20 12 - 48 IP 55
Details Devitronic™ 12-48V 40W/10C40 12 - 48 IP 55
Details Devitronic™ 110-240V40 110 - 240 IP 55
Details Devitronic™ 220-440V40 12 - 48 IP 55
Details Devitronic™ 240V 100W100 12 - 48 IP 55
Details Devitronic™ 240V 160W160 12 - 48 IP 55
Details Devitronic™ 230V 9W9 12 - 48 IP 44


Documentation



2 Documents found: 1 catalogue and 1 data sheet


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVItronic™
DS - DEVItronic.pdf (0.3 Mb), Literature number: VDCYW102, Language: English, Release date: 07/07 2015