Cables

DEVIsnow™ 20T (DTCE)



Fully screened twin conductor cable with one cold tail

Features:
- High deformations strength
- UV protected
- High output
- Flame retardant
- Lead free

Typical application areas:
- Ice and snow melting
- Storage heating


DEVIsnow™ 20T (DTCE)

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIsnow™ 20T (DTCE)

Details DEVIsnow™ 20T (DTCE)2012 m250230Twin conductor
Details DEVIsnow™ 20T (DTCE)2025 m505230Twin conductor
Details DEVIsnow™ 20T (DTCE)2040 m855230Twin conductor
Details DEVIsnow™ 20T (DTCE)2050 m1000230Twin conductor
Details DEVIsnow™ 20T (DTCE)2060 m1200230Twin conductor
Details DEVIsnow™ 20T (DTCE)2070 m1333230Twin conductor
Details DEVIsnow™ 20T (DTCE)2085 m1695230Twin conductor
Details DEVIsnow™ 20T (DTCE)20100 m2060230Twin conductor
Details DEVIsnow™ 20T (DTCE)20135 m2685230Twin conductor
Details DEVIsnow™ 20T (DTCE)20150 m3066230Twin conductor
Details DEVIsnow™ 20T (DTCE)20170 m3382230Twin conductor
Details DEVIsnow™ 20T (DTCE)20195 m3875230Twin conductor
Details DEVIsnow™ 20T (DTCE)2021 m433400Twin conductor
Details DEVIsnow™ 20T (DTCE)2030 m570400Twin conductor
Details DEVIsnow™ 20T (DTCE)2043 m888400Twin conductor
Details DEVIsnow™ 20T (DTCE)2058 m1165400Twin conductor
Details DEVIsnow™ 20T (DTCE)2072 m1463400Twin conductor
Details DEVIsnow™ 20T (DTCE)2085 m1780400Twin conductor
Details DEVIsnow™ 20T (DTCE)20105 m2073400Twin conductor
Details DEVIsnow™ 20T (DTCE)20135 m2628400Twin conductor
Details DEVIsnow™ 20T (DTCE)20150 m2905400Twin conductor
Details DEVIsnow™ 20T (DTCE)20170 m3245400Twin conductor
Details DEVIsnow™ 20T (DTCE)20205 m4108400Twin conductor


Documentation





Case Stories
 
Case story - The situla building, ljubljana
Situla City.pdf (0.2 Mb), Literature number: VZIWD102, Language: English, Release date: 10/10 2014
 
DEVI ice and snow melting systems provide safe access to the Sofia Metro (Devi)
Sofia Metro.pdf (5.6 Mb), Literature number: VZHQB202, Language: English, Release date: 13/10 2014
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIsnow™ 20T (DTCE) - 230V
DS - DEVIsnow 20T - 230V_VDIWK302.pdf (2.8 Mb), Literature number: VDIWK302, Language: English, Release date: 28/02 2018
 
DEVIsnow™ 20T (DTCE) - 400V
DS - DEVIsnow 20T - 400V_VDIWL302.pdf (2.7 Mb), Literature number: VDIWL302, Language: English, Release date: 28/02 2018
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
Outdoor Heating Applications
DEVI_Outdoor_Heating_Applications_08090542_VIFSV4ML.pdf (34.4 Mb), Literature number: VIFSV44F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 31/10 2013
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Multimedia
 
Installation video - Heating cables, Part 1
Part1_1080p_English.mp4 (33.7 Mb), Literature number: VVJXA102, Language: English, Release date: 22/04 2015
 
Installation video - Heating cables, Part 2
Part2_1080p_English_VVJXB102.mp4 (87.5 Mb), Literature number: VVJXB102, Language: English, Release date: 22/04 2015
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Accessories, Easy Installation Different accessories and products to make installation of the different Devi products better and easier.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimp assemblykit DK, 2-cond. CS-2C.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Assemblykit, 2 conductors DDE SPEC.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Devicrimå ass/repair kit, 2-cond. CS2A/CS2B.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Accessory kit elements. Transition, pipe and end cap.
Details Different accessories and connection/repair kits available for the Deviflex and Devimat products. Repair kit cables, 2-cond. Concrete kit BG/DK.