DEVIdry™ Kit



The Devidry™ Plug Kit consists of
- the DEVIdry™ C (controller)
- the DEVIdry™ CD (current device)
- the DEVIdry™ Connection Tool and Aluminium Tape.

The DEVIdry™ Kit is available in two versions. When the subfloor is made of wood the DEVIdry™ Kit 55 is the right choice. If the sub floor is made of concrete either DEVIdry™ Kit 55 or DEVIdry™ Kit 100 can be used.
The floor sensor in DEVIdry™ Kit 55 ensures a maximum floor temperature of 30°C and in DEVIdry™ Kit 100 the maximum floor temperature is set at 35°C.

Features:
- Click& Plug System
- No special tools requires

Typical application areas:
- Indoor floor heating
- Living rooms, children room, basements etc.


DEVIdry™ Kit

Technical data



 NameDescriptionRated voltage

DEVIdry™ Kit

Details DEVIdry™ Kit 55Control230V
Details DEVIdry™ Kit 100Control230V
Details DEVIdry™ Kit 55Control230V
Details DEVIdry™ Kit 100Control230V
Details DEVIdry™ Kit 55Control230V
Details DEVIdry™ Kit 100Control230V


Documentation





Application sheets
 
Floor Heating under Removable Floorings
Devidry_VARDA102.pdf (9.2 Mb), Literature number: VAEDA102, Language: English, Release date: 05/06 2009
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIdry™ Plug Kit 100 W/m2
DS - DEVIdry Plug Kit 100W.pdf (0.2 Mb), Literature number: VDEDF102, Language: English, Release date: 06/07 2015
 
DEVIdry™ Plug Kit 55 W/m2
DS - DEVIdry Plug Kit 55W.pdf (0.2 Mb), Literature number: VDEDB102, Language: English, Release date: 06/07 2015
 


Instruction
 
Devidry Installation
Devidry_Installation_VIEDA202_hi-res.pdf (15.2 Mb), Literature number: VIEDA202, Language: English, Release date: 12/09 2012
 
DEVIdry Kit
Devidry_Plug-Kit_Installation_VIEDB202_hi-res.pdf (10.3 Mb), Literature number: VIEDB202, Language: English, Release date: 02/10 2012
 


Leaflet
 
Devidry Click System
Devidry_Brochure_VAEDB102.pdf (1.5 Mb), Literature number: VBEDF102, Language: English, Release date: 08/06 2009
 


Multimedia
 
Devidry Flash animation
Devidry_vvedb102.avi (4.4 Mb), Literature number: VVEDB102, Language: English, Release date: 16/10 2009