DEVIdry™



DEVIdry™ is the perfect solution for renovating. It is fast, easy and very simple to install.

Features:
- Easy to install
- Low building height
- Sound reducing
- Low labour (installation) costs
- Dry installation
- No special tools required
- Normal foam underlay for wooden floors not necessary
- Even surface (for carpets and laminates)
- Weight distributing effect of the top layer

Typical application areas:
- Indoor floor heating
- Living rooms, children room, basements etc.


DEVIdry™

Technical data



 NameDescriptionWatts per m2Length
(m)
Rated voltage

DEVIdry™

Details DEVIdry™ 55Heating Mat55 m21 230V
Details DEVIdry™ 55Heating Mat55 m22 230V
Details DEVIdry™ 55Heating Mat55 m23 230V
Details DEVIdry™ 55Heating Mat55 m24 230V
Details DEVIdry™ 55Heating Mat55 m25 230V
Details DEVIdry™ 100Heating Mat100 m21 230V
Details DEVIdry™ 100Heating Mat100 m22 230V
Details DEVIdry™ 100Heating Mat100 m23 230V
Details DEVIdry™ 100Heating Mat100 m24 230V
Details DEVIdry™ 100Heating Mat100 m25 230V


Documentation





Application sheets
 
Floor Heating under Removable Floorings
Devidry_VARDA102.pdf (9.2 Mb), Literature number: VAEDA102, Language: English, Release date: 05/06 2009
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIdry™ Heating Element 100 W/m2
DS - DEVIdry Heating Element 100W.pdf (0.2 Mb), Literature number: VDEDD102, Language: English, Release date: 06/07 2015
 
DEVIdry™ Heating Element 55 W/m2
DS - DEVIdry Heating Element 55W.pdf (0.2 Mb), Literature number: VDEDA102, Language: English, Release date: 06/07 2015
 


Instruction
 
Devidry Installation
Devidry_Installation_VIEDA202_hi-res.pdf (15.2 Mb), Literature number: VIEDA202, Language: English, Release date: 12/09 2012
 
DEVIdry Kit
Devidry_Plug-Kit_Installation_VIEDB202_hi-res.pdf (10.3 Mb), Literature number: VIEDB202, Language: English, Release date: 02/10 2012
 
DEVIdry Pro Kit
Devidry_Pro-Kit_VIEDJ202_hi-res.pdf (14.1 Mb), Literature number: VIEDJ202, Language: English, Release date: 02/10 2012
 


Leaflet
 
Devidry Click System
Devidry_Brochure_VAEDB102.pdf (1.5 Mb), Literature number: VBEDF102, Language: English, Release date: 08/06 2009
 


Accessories



Devidry™ FM1 The accessories connected to Devidry are following: - Devidry™ CD Circiut device - Devidry™ Extension cord - Devidry™ filler material