Accessories

Accessories, Heating cables



Different accessories and connection/repair kits available for the Deviflex and Devimat products.

Accessories, Heating cables

Technical data



 NameDescriptionLength

Accessories, Heating Cables

Details Connection kit for PT heating cablesConnection kit for PT heating cables 
Details Connection kit for PT heating cablesConnection kit for PT heating cables 
Details DV 03 Distribution for 3 heating circuitsDV 03 Distribution for 3 heating circuits 
Details Power distribution cabinetPower distribution cabinet 
Details Power distribution cabinetPower distribution cabinet 
Details Power distribution cabinetPower distribution cabinet 
Details Devicrimp assembly kit GB 2-cond. type CS2A  
Details Mounting plate M20Mounting plate. AISI 304.60mm
Details Roof Gutter Clip with hinge bag 25 pcsRoof Gutter Clip with hinge bag 25 pcs 
Details Devicrimp assemblykit 2-cond.CS-2C  
Details Devicrimp repair-set DSVF 1-cond. for devimat  
Details Devicrimp for DSVK   
Details Assembly kit, asphalt Heatingcable to cold tail  
Details Devicrimp ass/repair kit 2-cond. CS2A/CS2B  
Details Accessory kit, elements Transition, Pipe, End cap  
Details Devicrimp kit 1-cond. Assembly or repair  
Details Pipe Assembly Set, GBPipe Assembly Set, GB 
Details Repair kit cables 2 cond. Concrete kit  
Details LABEL ELECTR. HEATLABEL ELECTR. HEAT 
Details Devicrimp assembly kit With screen  


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Handbook
 
DEVI Installation Accessories
Installation_Accessories_X011605_VGDSA202.pdf (11.0 Mb), Literature number: VGDSA202, Language: English, Release date: 19/04 2013
 


Instruction
 
Cold Tails connection kit
Cold-tail_Kit_instruction_VIDST502_hi-res.pdf (0.3 Mb), Literature number: VIDST502, Language: English, Release date: 19/06 2014
 
Preparing heating cable for direct connection
Pipeheat-Flexheat_Instruction_VIDSR102_hi-res.pdf (0.7 Mb), Literature number: VIDSR102, Language: English, Release date: 27/01 2003
 


Product sheets
 
Deviclip CC
Deviclip_VLDSB102_hi-res.pdf (0.7 Mb), Literature number: VLDSB102, Language: English, Release date: 20/11 2009