Accessories

Accessories, Easy Installation



Different accessories and products to make installation of the different Devi products better and easier.

Accessories, Easy Installation

Technical data



 NameDescription

Accessories, Easy Installation

Details Plastic Clips FC-4Box of 200 pcs.
Details Plastic Clips FC-6Box of 200 pcs.
Details Tool for plastic clipsFC-4 and 6
Details MontagestegeTYPE MS 5,6-6,5 mm - 25mm
Details Hotmelt gluesticks 25 pcs
Details Hotmelt gluesticks 10 pcs
Details Tape, 15mm50m grey
Details Relief Clip single For drain pipes
Details Relief clip For drain pipes
Details Relief ropeFor drain pipes
Details Tape aluminium 38mm X 25mFor DPH-10
Details Tape aluminium 38mm X 50mW/print for deviflex
Details Tape aluminium 25mm X 25m For DPH-10
Details Tape aluminium 25mm X 25mWith warning text
Details Tape aluminium 25mm X 25mNeutral bag
Details Cable fixing for roof gutters 25 pcs.
Details Deviclip Roofhook Installation kit, 25 pcs.
Details Deviclip Guardhook Installation kit, 20+10+30
Details Deviclip C-C10x1m
Details Deviclip Twist Bag with 1000 pcs.
Details Longlinked chain 4mm C4X32 DIN 5685 FZN
Details DEVI Turntable  
Details Cable fixing for down-pipe suspension 25 pcs.
Details Montagestege Type MS 6,6-8,0 mm - 25mm
Details Heizbandhalter V2A 10cm CC For self-limiting cables
Details Heizbandhalter V2A 15cm CC For self-limiting cables
Details Traverse V 2 A For drain pipes
Details Spaceclip For selflimiting cables
Details Synthetic nails Bag with 100 pcs.
Details Synthetic nails Box with 50 pcs.
Details Devifast 5m metal In box
Details Devifast 25m metal In box
Details Devifast 25m copper In box


Documentation



5 Documents found: 2 catalogue, 1 handbook and 2 instruction


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue April_19.pdf (16.8 Mb), Literature number: VKLUE202, Language: English, Release date: 27/05 2019
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Handbook
 
DEVI Installation Accessories
Installation_Accessories_X011605_VGDSA202.pdf (11.0 Mb), Literature number: VGDSA202, Language: English, Release date: 19/04 2013
 


Instruction
 
Cold Tails connection kit
Cold-tail_Kit_instruction_VIDST502_hi-res.pdf (0.3 Mb), Literature number: VIDST502, Language: English, Release date: 19/06 2014
 
DEVI EasyConnect - Heating Cable Connection System
DEVI EasyConnect Overall Installation Instruction.pdf (0.4 Mb), Literature number: VICYO102, Language: English, Release date: 07/02 2012