Accessories, Sensor



Accessories, Sensor

Technical data



 NameDescriptionMaterialType of sensorLength

Accessories, Sensor

Details Sensor cable, 0,75² For Devireg PVC 16,7 kOhm/100°C 2,5m
Details Room sensor, DK FUGA-frame PVC 15 kOhm/ 25°C  
Details Room sensor PW FUGA-frame PVC 15 kOhm/ 25°C  
Details Room sensor EW, DE 426-frame PVC 15 kOhm/ 25°C  
Details Sensor cable, 0,50² For Devireg PVC 15 kOhm/ 25°C 6m
Details Sensor cable, 0,50² For Devireg PVC 15 kOhm/ 25°C 10m
Details Room sensor EW GB 426-frame, EuroWhite PVC 15 kOhm/ 25°C  
Details Room sensor 426-frame, PH PVC 15 kOhm/ 25°C  
Details Room sensor IE 426-frame PVC 15 kOhm/ 25°C  
Details Outdoor sensor, NO  PVC 15 kOhm/ 25°C  
Details Outdoor sensor, SE  PVC 15 kOhm/ 25°C  
Details Outdoor sensor, DE  PVC 15 kOhm/ 25°C  
Details Outdoor sensor, DE  PVC 15 kOhm/ 25°C  
Details Outdoor sensor  PVC 15 kOhm/ 25°C  
Details Outdoor sensor, FI  PVC 15 kOhm/ 25°C  
Details Outdoor sensor, PL  PVC 15 kOhm/ 25°C  
Details Outdoor sensor, GB  PVC 15 kOhm/ 25°C  
Details Outdoor sensor, IE  PVC 15 kOhm/ 25°C  
Details Sensor cable 0,50² For Devireg PVC 15 kOhm/ 25°C 1m
Details Sensor cable 0,50² For Devireg PVC 100 kOhk/ 25°C 2,5 m
Details Sensor cable For Devireg PVC 15 kOhm / 25°C 3m
Details Sensor cable For Devireg PVC 15 kOhm 40m
Details Room sensor PL FUGA-frame PVC 15 kOhm / 25°C  
Details Sensor cable, 0,75² For Devireg PVC 2 kOhm 2M
Details Sensor cable, 0,75² For Devireg PVC 2 kOhm 5M
Details Sensor cable, 0,50² For Devireg PVC 15 kOhm 15M
Details Sensor cable, 0,50² For Devireg PVC 15 kOhm 20M


Documentation



2 Documents found: 1 handbook and 1 instruction


Handbook
 
DEVI Installation Accessories
Installation_Accessories_X011605_VGDSA202.pdf (11.0 Mb), Literature number: VGDSA202, Language: English, Release date: 19/04 2013
 


Instruction
 
Cold Tails connection kit
Cold-tail_Kit_instruction_VIDST502_hi-res.pdf (0.3 Mb), Literature number: VIDST502, Language: English, Release date: 19/06 2014