Mats

DEVIasphalt™ 300T 400V (DTIK)



Fully screened twin conductor heating mat with one cold tail

Features:
- faster to install
- Very strong outer sheath
- Suitable for use with mastic asphalt - can withstand temperatures of up to 240 degrees celsius while the asphalt is cast
- PVC free

Typical application areas:
- Outdoor traffic areas covered with asphalt or pavement.
- Ice and snow melting


DEVIasphalt™ 300T 400V (DTIK)

Technical data



 NameWatts per m²
(W)
Length of the mat
(m)
Output W
(W)
Rated Voltage
(V)
Cable construction

DEVIasphalt™ 300T (DTIK)

Details DEVIasphalt™ 300T (DTIK)3003,4520400Twin conductor
Details DEVIasphalt™ 300T (DTIK)3007,01050400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30011,81760400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30015,82285400Twin conductor
Details DEVIasphalt™ 300T (DTIK)3003,2700400Twin conductor
Details DEVIasphalt™ 300T (DTIK)3004,81050400Twin conductor
Details DEVIasphalt™ 300T (DTIK)3008,01750400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30011,02630400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30013,02890400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30016,03625400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30019,44270400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30025,45750400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30028,26570400Twin conductor
Details DEVIasphalt™ 300T (DTIK)3006,01770400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30012,03675400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30014,84250400Twin conductor
Details DEVIasphalt™ 300T (DTIK)30019,05840400Twin conductor


Documentation





Application sheets
 
Snow and Ice melting on Ground Areas
Snow-Ice-Melting_Application_VAEEA102_hi-res.pdf (6.3 Mb), Literature number: VAEEA102, Language: English, Release date: 09/06 2009
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIasphalt™ 300 - 400 V (DTIK)
DS - DEVIasphalt 300T - 400 V_VDFTQ302.pdf (0.3 Mb), Literature number: VDFTQ302, Language: English, Release date: 27/02 2018
 


Instruction
 
DEVI heating mats (thin mats)
DEVI_ThinMats_VIJUA202_08090548.pdf (2.9 Mb), Literature number: VIJUA202, Language: English, Release date: 07/04 2015
 
Outdoor Heating Applications
DEVI_Outdoor_Heating_Applications_08090542_VIFSV4ML.pdf (34.4 Mb), Literature number: VIFSV44F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 31/10 2013
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Leaflet
 
DTIK
DTIK_A4.pdf (0.1 Mb), Literature number: VBEEB102, Language: English, Release date: 09/06 2009
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014