DEVIdry™ Pro Kit

The DEVIdry™ Pro Kit consists of
- DEVIreg™ 535 timer thermostat
- Floor Sensor
- the DEVIdry™ Connection Tool and Aluminium Tape.
- Supply cord

The DEVIdry™ Pro Kit is available in 3 versions -with ELKO, ELJO or Jussi frame.
By choosing DEVIdry™ Click & Pro, you
get the truly professional finish with
inconspicuosly placed thermostat and
access to DEVI’s digital DEVIreg™ 535
timer thermostat.
With a DEVIreg™ 535 timerthermostat you can save on energy while still having the perfect
heating comfort.

- Click& Pro System
- No special tools requires

Typical application areas:
- Indoor floor heating
- Living rooms, children room, basements etc.

DEVIdry™ Pro Kit

Technical data

 NameDescriptionRated voltage

DEVIdry™ Pro Kit

Details DEVIdry™ Pro Kit With Devireg™ 535 timer, ELKO230V
Details DEVIdry™ Pro Kit With Devireg™ 535 timer, ELJO 230V
Details DEVIdry™ Pro Kit With Devireg™ 535 timer, Jussi230V


Application sheets
Floor Heating under Removable Floorings
Devidry_VARDA102.pdf (9.2 Mb), Literature number: VAEDA102, Language: English, Release date: 05/06 2009

DEVI Product Catalogue
DEVI Product Catalogue Jan18 .pdf (8.2 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017

Data sheet
DEVIdry™ Pro Kit 55 W/m2
DS - DEVIdry Pro Kit_VDEDC302.pdf (1.1 Mb), Literature number: VDEDC302, Language: English, Release date: 27/02 2018

Devidry Installation
Devidry_Installation_VIEDA202_hi-res.pdf (15.2 Mb), Literature number: VIEDA202, Language: English, Release date: 12/09 2012
DEVIdry Pro Kit
Devidry_Pro-Kit_VIEDJ202_hi-res.pdf (14.1 Mb), Literature number: VIEDJ202, Language: English, Release date: 02/10 2012

Devidry Click System
Devidry_Brochure_VAEDB102.pdf (1.5 Mb), Literature number: VBEDF102, Language: English, Release date: 08/06 2009

Linked Products

DEVIreg™ 535 The DEVIreg™ 535 is a digital timer thermostat that contains three functions in one: floor sensor, room sensor or a combination of the two. The timer is simple, with the day split in 4 periods; morning, day, evening and night. The thermostat can be locked at a maximum temperature, which enables it to be used together with wooden flooring or with a minimum temperature so, for example, a bathroom floor always keeps a fixed, comfortable minimum temperature, even in the summer. >Click here to view video showing how to disassemble the front of Devireg 53X